0

Gira Keyless In Keypad System 55

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
cream white glossy
2605 01
280.46
4010337051343
1
10
pure white glossy
2605 03
280.46
4010337051350
1
10
pure white matt
2605 27
280.46
4010337051374
1
10
anthracite
2605 28
284.99
4010337051381
1
10
colour aluminium
2605 26
290.79
4010337051367
1
10
black matt
2605 005
290.79
4010337037125
1
10
grey matt
2605 015
290.79
4010337084662
1
10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

cream white glossy
EAN 4010337051343
Item no. 2605 01PU 1
GBP 280.46PS 10
pure white glossy
EAN 4010337051350
Item no. 2605 03PU 1
GBP 280.46PS 10
pure white matt
EAN 4010337051374
Item no. 2605 27PU 1
GBP 280.46PS 10
anthracite
EAN 4010337051381
Item no. 2605 28PU 1
GBP 284.99PS 10
colour aluminium
EAN 4010337051367
Item no. 2605 26PU 1
GBP 290.79PS 10
black matt
EAN 4010337037125
Item no. 2605 005PU 1
GBP 290.79PS 10
grey matt
EAN 4010337084662
Item no. 2605 015PU 1
GBP 290.79PS 10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Necessary accessories

Features

  • Keypad as an access control system with a capacitive and therefore wear-free button field.
  • No recognisable wear on frequently used number combinations.
  • Stand-alone device or in combination with the Gira door communication system as a door call system for buildings with several residential units.
  • Special button "C": Deleting an incorrect entry.
  • Special button "Key": Direct door opening when the correct code has been entered.
  • Special button "Bell": Specific selection of home stations in large facilities.
  • Special button "F": Switching functions with switching actuators from the Gira door communication system.
  • Homogeneous blue LED lighting of the numbers and special characters at night.
  • Master PIN number provided on included sealed safety card if Administrator PIN number is lost.
  • The keypad can manage up to 255 codes.
  • Up to 32-digit codes are possible.
  • Audible feedback when buttons are touched.
  • 3-colour LED status display when programming and during operation.
  • Warning tone in case of unauthorised removal of the keypad top unit for tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
  • The two integrated 2-way momentary contact relays can be assigned two different codes, e.g. code 1: open door, code 2: switching outside light.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Power supply
Additional power supplyDC 24 V ±5%
from door communication systemDC 26 V ± 2 V
Relay
Quantity2
Contact1 zero-voltage 2-way momentary contact
Load capacityAC/DC 24 V / 1.6 A
Connections
Connection cable for door communication1 x connector strip
Relay3 screw terminals each
Additional power supply2 x screw terminal
Resistance to EMDup to 16 kV
Installation depth35 mm
Ambient temperature-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Integration into Profile 55 possible.
  • The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic nodes and sample projects. Discover applications for the Gira Keyless In keypad now.www.appshop.gira.de/en.

More links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt


Ausschreibungstexte


Keypad
Operating instructions

Operating instructions.

Item no. 2605 ..

PDF, 234.09 KB

Download
Keypad
Operating instructions

Short instructions.

Item no. 2605 ..

PDF, 57.58 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 168.15 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database