0

System 3000 universal LED dimmer DRA

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2365 00
196.79
4010337031376
1
02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

DRA
EAN 4010337031376
Item no. 2365 00PU 1
GBP 196.79PS 02

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.

Features

  • Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
  • Operation is via mechanical button (NO contact), System 3000 2- or 3-wire auxiliary unit or System 2000 2-wire auxiliary unit.
  • Automatic or manual setting of dimming principle according to load (leading or trailing edge).
  • Display of the selected operating mode using LED.
  • Switch-on function that preserves the life of the lamp.
  • Switch-on brightness can be saved permanently (possible with System 2000 and 3000 auxiliary unit).
  • Switch on with the last brightness set, or a saved switch-on brightness.
  • Minimum brightness can be set.
  • Electronic short-circuit protection.
  • Electronic excess-temperature protection.
  • Operation with neutral conductor connection.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standby0.3 W
Connected load at 45 °C
HV LED lamps (leading edge)typically 3 to 100 W
HV LED lamps (trailing edge)typically 3 to 400 W
Compact fluorescent lamptypically 3 to 100 W
Light bulbs20 to 420 W
HV halogen lamps20 to 420 W
Tronic transformers20 to 420 W
Electronic transformer with LV LED (leading edge)typically 20 to 100 W
Electronic transformer with LV LED (trailing edge)typically 20 to 200 W
Wound electronic transformer20 to 420 VA
Wound transformer with NV-LEDtypically 20 to 100 VA
Auxiliary units
Non-illuminated mechanical push buttonsunlimited
2-wire auxiliary insertunlimited
3-wire auxiliary insertmax. 10
Cable length
LoadMax. 100 m
Auxiliary unitMax. 100 m
Ambient temperature-5 °C to +45 °C

Notes

  • If the ambient temperature is higher than 45 °C, the connected load must be reduced.
Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 236500

RFA, 352 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 236500

IFC, 23.81 KB

Download
Gira System 3000
Guides/System basics

System basics

PDF, 9.54 MB

Download
Universal LED dimmer
Operating instructions

User manual.

Item no. 2365 00

PDF, 434.32 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database