0

Gira X1

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
2096 00
926.02
4010337023647
1
25

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337023647
Item no. 2096 00PU 1
GBP 926.02PS 25

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

Visualisation functions

  • More than 35 visualisation functions.
  • Dimmer (RGB, RGBW, Tunable White), switch, button, blind and shutter with or without positioning, heating, climate, scene auxiliary unit, scene set, IP camera, status display, value transmitter, percentage value transmitter, temperature value transmitter, sauna control, audio control and A/C

New from September 2026 with Gira X1 V4.0:

  • RGB and RGBW colour control with support for- 3-byte data points (DPT)- 6-byte data points (DPT).
  • Heating and cooling- Absolute setpoint setting- Relative setpoint setting
  • Integration of up to 50 IP cameras- Call-up of video streams via RTSP protocol- Connection established to IP cameras via ONVIF technology (Profile S)
  • Weather station and air conditioning.
  • Automatic function with threshold transmitter, e.g. for sun protection function.

Logic functions

  • More than 40 logic nodes.
  • Basic mathematical operations, solar tracking for shutter and blind control, temperature control, partition wall control, staircase lighting, random generator, Modbus TCP.
  • Direct communication with Gira L1 to exchange information and values by Ethernet.
  • Configurable logic nodes (e.g. freely selectable number of inputs).
  • Open to extensions due to flexible import of new logic nodes.

New from September 2026 with Gira X1 V4.0:

  • Multi-status displayIndividual creation of visualisations to display up to 300 status and value items in a single tile/row.
  • Consumption and yield calculator:Automatic calculation and visualisation of consumption/generation values for different time periods.

Smart Home App

  • Up to 250 function clocks can be set by the user in the app.
  • Up to 62 users can be created in user management.
  • Simultaneous access to the Gira X1 from 100 mobile end devices.
  • User interface personalisation.
  • Occupied-home simulation with the simulation starting according to the day.
  • Connection to Philips Hue with a maximum of 30 Hue devices or a maximum of 5 Hue bridges.

New from September 2026 with Gira X1 V4.0:

  • Connection to Sonos with up to 25 Sonos rooms including assignment and selection of favourites.

Start-up and project management

  • Optimised start-up:fast project changes and updates during operation with no need to restart the device.
  • KNX interface function to allow remote start-up of the ETS project.
  • Readout of the current Gira X1 runtime project by means of GPA.
  • Project backup:a copy of the project is saved to the Gira X1.
  • Start-up:The physical address and application are parametrised using the KNX start-up software ETS from version 4.1.8.The Gira Project Assistant (GPA) is used for further configuration. The Gira Project Assistant is available free of charge in the Gira download area.

Functions in combination with the Gira S1

  • Voice control- Amazon Alexa- Google AssistantNew from September 2026 with Gira X1 V4.0:- Apple Siri
  • Call-up of diagrams.
  • Simple remote access/remote maintenance with the Gira S1.
  • Push notifications sent to the Gira Smart Home App.

High security

  • Hardware prepared for KNX Secure. Future firmware update required.
  • Remote access app/remote maintenance via integrated OpenVPN server
  • Remote maintenance/remote maintenance via integrated OpenVPN server
  • The device password protects the Gira X1 from unauthorised access.
  • Encrypted TLS data transfer between app and Gira X1 as well as between GPA and Gira X1 prevents interception by third parties.
  • VDE certificate “Smart Home – Information Security Tested”.

Technical data

KNX medium
Integrated diagnostic function:·Bus monitor for controlling devices and loads.·Telegram monitor with ring memory for storing up to 500,000 telegrams.TP256
Gira One MediumTwisted-Pair (TP), YCYM 2 x 2 x 0,8
Rated voltageDC 24 to 30 V
Power consumption4 W
IP communicationEthernet 10/100 BaseT (10/100 Mbit/s)
Supported protocolsDHCP, AutoIP, TCP/IP, UDP/IP
Connections
IP2 x RJ45 jacks
KNXConnection and junction terminal
Ambient temperature0 °C to +45 °C
microSD card
for SDK functionsup to 32 GB (SDHC)

Notes

  • Power supply by external DC 24 V.
  • Gira X1 software extensions available in the Gira App ShopThe Gira X1 (item no.: 2096 00) is equipped with 250 functions and 1,000 data points in the standard scope of delivery. Chargeable add-on packages for the Gira X1 are available in the Gira App Shop (https://appshop.gira.com).
    Gira X1 software extension with 125 functions provides:Additional 125 functions and 500 extra data points, resulting in the Gira X1 having more than 375 functions and 1,500 data points.
    Gira X1 software extension with 250 functions provides:Additional 250 functions and 1,000 more data points, which then gives the Gira X1 more than 500 functions and 2,000 data points.
    Gira X1 can be upgraded with both packages. Gira X1 then features a total of 625 functions and 2,500 data points.Each upgrade package can only be licensed once.
  • Gira offers developers a range of tools to develop extensions for Gira’s Smart Building products:
    - Gira X1/L1 SDK logic node
    - Gira IoT REST APIhttps://partner.gira.de/service/software-tools/developer.html

Dimensions

Modular widths (MW)2

More links

The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

Datenblatt


Ausschreibungstexte


Gira Projekt Assistent (GPA)
Software

Configuration software for Gira One, Gira L1, Gira X1, Gira S1, Gira G1 and DCS-IP data interface. Please unzip the entire contents of the ZIP folder before installing the GPA!

ZIP, 2.56 GB

Download
Gira Smart Home Windows Client 32 Bit
Software

Gira Smart Home App for Windows PC

Item no. 2096 00 2039 00

EXE, 73.2 MB

Download
Gira Smart Home Windows Client 64 Bit
Software

Gira Smart Home App for Windows PC

Item no. 2096 00 2039 00

EXE, 77.48 MB

Download
Gira X1
Technical documentation

Technical documentation

Item no. 2096 00

PDF, 1.78 MB

Download
Gira X1
Operating instructions

Operating instructions for the Gira Smart Home app

Item no. 2096 00

PDF, 2.44 MB

Download
Gira X1
Operating instructions

Installation and operating instructions

Item no. 2096 00

PDF, 382.82 KB

Download
Gira X1
Software

Product database from ETS 4.1.8

Item no. 2096 00

ZIP, 246.68 KB

Download
Gira X1
Life cycle assessment information

Life cycle assessment in accordance with ISO 14040

Item no. 2096 00

PDF, 123.25 KB

Download
Gira X1 and GPA V2.0
Videos

Introductory video

Item no. 2096 00

MP4, 25.14 MB

Download
Gira X1 firmware update
Software

To perform the update the Gira Project Assistant V 6.0 is required.

Item no. 2096 00

ZIP, 51.21 MB

Download
Gira X1 Logic modules "Gira G1 notification" & "Gira G1 DCS-state"
Software

Gira G1 notification: This node is used for the easy generation of text messages on the Gira G1. Gira DCS-state: This node is used to evaluate the Gira G1’s door communication status.

Item no. 2096 00

ZIP, 461.2 KB

Download
Gira X1 Logic node Schüco
Software

Control of Schüco windows and Schüco sliding systems: The logic node uses the information from the 4-byte datapoint type "Status" of the Schüco KNX gateway to allow control with the Gira X1 function "Shutters/blinds".

Item no. 2096 00

ZIP, 466.96 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 279.93 KB

Download
Set up Amazon Alexa
Operating instructions

This document describes the setup of Amazon Alexa in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Item no. 2089 00

PDF, 4.64 MB

Download
Set up Google Assistant
Operating instructions

This document describes the setup of Google Assistant in connection with the Gira S1 and the Gira X1 or Gira HomeServer.

Item no. 2089 00

PDF, 2.25 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database