
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
Recommended retail price, prices valid for United Kingdom as of the stated date 01/25
Price system (PS) not equal to 1, 14 = reduced discount.
| KNX medium | TP256 |
| Rated voltage | DC 24 to 30 V |
| Power consumption | 4 W |
| IP communication | Ethernet 10/100 BaseT (10/100 Mbit/s) |
| Supported protocols | DHCP, AutoIP, TCP/IP, UDP/IP |
| Connections | |
| IP | 2 x RJ45 jacks |
| KNX | Connection and junction terminal |
| Ambient temperature | 0 °C to +45 °C |
| microSD card | |
| for SDK functions | up to 32 GB (SDHC) |
| Modular widths (MW) | 2 |
The Gira AppShop is the marketplace for interesting solutions and applications in intelligent building technology. There are now more than 200 apps available, including application descriptions, plug-ins, function templates, logic modules and sample projects.
More

