0

Video control device

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
1288 00
325.93
4010337288008
1
10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337288008
Item no. 1288 00PU 1
GBP 325.93PS 10

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Optional accessories

Features

  • Control device for supplying power to the audio and video components of the Gira door communication bus.
  • Power supply to the reverse-polarity protected, short-circuit-proof 2-wire bus when using video components such as a colour camera and/or TFT colour display.
  • The video control device can supply power to up to 2 door stations with a colour camera and 28 home stations with TFT colour display.
  • A total of up to 15 colour cameras can be activated by the video control device (5 door stations video and 10 DCS-camera-gateways), of which two door stations with colour camera can be supplied with power by the video control device. The other colour cameras must each be operated with their own power supply for door communication.
  • Self-resetting electronic short-circuit and overload recognition of the operating voltage and the bus connection.
  • Buttons for system and door opener programming.
  • LED status indicators for operation, overload, system programming, and door opener programming.
  • Output AC 12 V for power supply of a standard door opener.
  • Relay output for switching a door opener with its own power supply.
  • Door opener time progressively adjustable from 1 to 10 s.

Technical data

Rated voltage
PrimaryAC 230 V, 50 Hz
SecondarySELV 26 DC V ± 2 V
Secondary rated current
Continuous load700 mA Continuous load
Peak load1.15 A peak load (max. 5 s)
Overload deactivationOverload shutdown from 900 mA
Connection cross section0.6 mm to 2.5 mm²
Door opener outputAC 12 V, max. 1.1 A / switch-on duration 25%
Relay outputAC 250 V, 2 A
Cable length from camera tomost distant TFT display:
without video amplifierMax. 150 m
with video amplifierMax. 300 m
Total cable length for pure audio operationMax. 700 m
Ambient temperature-5 °C to +45 °C

Notes

  • The video control device is intended for installation in the sub-distribution system, not for standard surface-mounted distributors.
  • When the topology of the video cabling is designed as a branch line, the video distributor is also required.
  • The video control device enables door communication systems with up to 70 audio devices to be set up (e.g. 1 x built-in speaker, 5 x add-on modules for built-in speakers, 68 x surface-mounted home stations).

Dimensions

Modular widths (MW)8

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Datenblatt


Ausschreibungstexte


DWG drawing
download_doc_types.11

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros
download_doc_types.11

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 279.95 KB

Download
Video control device
Operating instructions

Operating instructions

Item no. 1288 00

PDF, 1.25 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database