0

Switching actuator, 8-gang 16 A with manual actuation and current measurement for C-load, for KNX

Specification
Item no.
GBP/unit
excl. VAT:
Room
Quantity
EAN
PU
PS
DRA
1046 00
415.80
4010337042273
1
66

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

DRA
EAN 4010337042273
Item no. 1046 00PU 1
GBP 415.80PS 66

Recommended retail price, prices valid for United Kingdom as of the stated date 01/26
Price system (PS) not equal to 1, 14 = reduced discount.

Features

  • Manual actuation of the relay separately from the bus or the switching position indication.
  • NO contact or NC contact operation.
  • Central switching function.
  • Group feedback for reduction of bus load.
  • Active or passive (object can be read out) cyclical feedback function.
  • Feedback can be delayed until after the recovery of bus voltage.
  • Logical linking function for each output.
  • Blocking function can be parametrised for each channel. As an alternative, forced setting function for each output.
  • Time functions (switch-on and switch-off delay, staircase light function – also with pre-warning function).
  • Integration in light scenes is possible, eight internal scenes at the most can be parameterised per channel.
  • Memory function for light scenes.
  • Elapsed-hours meter as forward/backward counter with limit function (limit can be changed via bus) can be activated for each output.
  • Input monitoring for cyclical updating with safety setting.
  • Reactions in case of bus voltage failure and restoration can be set for each channel following an ETS programming process.
  • The switching contacts of the switching actuator, 8-gang, C-load are especially designed for loads with a capacitive character, and therefore conditional, brief, high switch-on currents (see Technical Data).
  • The switching actuator has an integrated current detection.
  • A current measurement can be carried out for each channel.
  • Current detection: Measurement of load current for each channel.
  • Threshold values for load monitoring (e.g. load failure notification).
  • Independent switching of the eight outputs.

Technical data

KNX mediumTP256
Connections
KNXConnection and junction terminal
LoadScrew terminals
Relay
Quantity8
Contact1 x zero-voltage NO contact each, flip-flop
Breaking capacity 230 V AC16 A / AC1 or 16 A / AC3
Switching capacity 400 V AC10 A / AC1 or 10 A / AC3
Maximum switch-on current600 A, 150 µs, 300 A, 600 µs
Connected load
Ohmic load3680 W
Capacitive load 230 V AC16 A, max. 200 µF
Light bulbs3680 W
HV halogen lamps3680 W
Wound electronic transformer2000 VA
Tronic transformer2500 W
Fluorescent lamps, uncompensated3680 VA
Fluorescent lamps,lead-lag circuit3680 VA
Fluorescent lamps, parallel-compensated2500 VA
Mercury-vapour lamps, uncompensated3680 W
Mercury-vapour lamps, parallel-compensated3680 W
Connection cross sectionMax. 4 mm²
Current detection0.25 to 16 A sine

Notes

  • Installation on DIN top-hat rail.
  • VDE approval in accordance with EN 60669-1, EN 60669-2-1.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)8
Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 104600

RFA, 672 KB

Download
IFC file for BIM (Building information modeling)

Item no. 104600

IFC, 500.5 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Switching actuator 4-/8-gang 16 A with manual activation and current measurement for C loads

Technical documentation.

Item no. 1045 00 1046 00

PDF, 465.75 KB

Download
Switching actuator, 2-gang/4-gang/8-gang, 16 A and 4-gang/8-gang, 16 A C load

Operating manual.

Item no. 1004 00 1006 00 1040 00 1045 00 1046 00

PDF, 319.02 KB

Download
Switching actuator, 8-gang 16 A with manual activation and current measurement for C loads

Product database from ETS2

Item no. 1046 00

VD2, 255.69 KB

Download
Switching actuator, 8-gang 16 A with manual activation and current measurement for C loads

Product database from ETS3.0d

Item no. 1046 00

VD4, 202.77 KB

Download
Switching actuator, 8-gang 16 A with manual actuation and current measurement for C-load, for KNX

PSTI Statement of Compliance

Item no. 1046 00

PDF, 280.05 KB

Download
Switching actuator, 8-gang 16 A with manual actuation and current measurement for C-load, for KNX

EC Declaration of conformity

Item no. 1046 00

PDF, 166.28 KB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database