0

eNet wireless energy sensor, 4-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5473 00
4010337774372
1

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337774372
Item no. 5473 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The eNet radio energy sensors enable the radio transmission of voltage, electricity, and energy values to the eNet server.
  • Logging electricity and voltage of the connected device.
  • Calculation of effective output, reactive power, apparent power, and active electrical energy.
  • Event- or time-controlled transmission of measurement value telegrams to the eNet server.
  • Time synchronisation using the eNet server.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Ambient temperature-5 °C to +45 °C
Measurement range
Electricity0 mA to 16 A
Electrical power0 to 3680 W
Energy consumption0 to 99999 kWh
Wireless frequency868.3 MHz
Range (free field)approx. 100 m
Rated load current16 A
Connection cross sectionMax. 4 mm²
Length of the data lineMax. 3 m

Notes

  • An eNet server is required to operate this DIN rail adapter.

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 547300

RFA, 484 KB

Download
IFC file for BIM (Building information modeling)

Item no. 547300

IFC, 163.16 KB

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
eNet wireless energy sensor, 4-gang

PSTI Statement of Compliance

Item no. 5473 00

PDF, 279.66 KB

Download
eNet wireless energy sensor, 4-gang

EC Declaration of conformity

Item no. 5473 00

PDF, 167.84 KB

Download
Wireless energy sensor, 4-gang

Operating instructions.

Item no. 5473 00

PDF, 1.2 MB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database