eNet wireless energy sensor, 4-gang
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Discontinued item. Available until 12/2026.
Note: For legal reasons, some products are not available in certain countries.
Features
The eNet radio energy sensors enable the radio transmission of voltage, electricity, and energy values to the eNet server. Logging electricity and voltage of the connected device. Calculation of effective output, reactive power, apparent power, and active electrical energy. Event- or time-controlled transmission of measurement value telegrams to the eNet server. Time synchronisation using the eNet server.
Technical data
| Rated voltage | AC 230 V, 50/60 Hz |
| Ambient temperature | -5 °C to +45 °C |
| Measurement range |
| Electricity | 0 mA to 16 A |
| Electrical power | 0 to 3680 W |
| Energy consumption | 0 to 99999 kWh |
| Wireless frequency | 868.3 MHz |
| Range (free field) | approx. 100 m |
| Rated load current | 16 A |
| Connection cross section | Max. 4 mm² |
| Length of the data line | Max. 3 m |
Notes
An eNet server is required to operate this DIN rail adapter.
More links
The Gira eNet wireless system - smart networking and control of building technology
More
Revit Datei für BIM (Building Information Modeling)
Item no. 547300
RFA, 484 KB
IFC Datei für BIM (Building Information Modeling)
Item no. 547300
IFC, 163.16 KB
eNet SMART HOME Voice Control
Guides/System basics
QUICK START GUIDE
eNet system manual
Guides/System basics
eNet SMART HOME
PSTI Statement of Compliance
PSTI Statement of Compliance
Wireless energy sensor, 4-gang
Operating instructions
Operating instructions.
Item no. 5473 00
PDF, 1.2 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database