Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
| KNX medium | KNXnet/IP and TP1-256 |
| Rated voltage | DC 24 to 30 V |
| IP communication | Ethernet 10/100 BaseT (10/100 Mbit/s) |
| Supported protocols | ARP, ICMP, IGMP, DHCP, AutoIP, UDP/IP (Core, Routing, Tunnelling, Device Management) |
| microSD card | up to 32 GB |
| Connections | |
| IP | Pin jack RJ45 |
| KNX | Connection and junction terminal |
| Ambient temperature | 0 °C to +45 °C |
| Modular widths (MW) | 2 |