Speaker connection insert, 4-gang
pure white glossy
5694 03
4010337463290
1/5
01
black matt
5694 10
4010337463306
1/5
01
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Zubehör
Features
Front connection: Plug terminals, red / black. Rear connection: Screw terminals.
Technical data
| Installation depth | 18 mm |
| Connection cross section |
| maximum | 2.5 mm² |
| minimum | 1 mm² |
| Connection |
| Rear | 4 mm² |
Notes
For screw attachment only.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database