Speaker connection insert, 2-gang
pure white glossy
5693 03
4010337463238
1/5
black matt
5693 10
4010337463245
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Necessary accessories
One of the following items:
Accessories
Features
Front connection: Plug terminals, red / black. Rear connection: Screw terminals.
Technical data
| Installation depth | 18 mm |
| Connection cross section |
| maximum | 2.5 mm² |
| minimum | 1 mm² |
| Connection |
| Rear | 4 mm² |
Notes
For screw attachment only.
Speaker connection insert, 2-gang
EC Declaration of conformity
Item no. 5693 01
5693 03
5693 10
PDF, 52.05 KB
Kommunikationstechnik
Einbautiefen für Geräte.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database