0

Tool box for DCS-IP data interface

Specification
Item no.
Room
Quantity
EAN
PU
PS
5599 99
4010337064183
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337064183
Item no. 5599 99PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Utility for efficient and hassle-free startup of door communication systems.
  • For the parametrisation of Gira door communication systems in combination with the GPA (Gira Project Assistant). The GPA is available free of charge in the Gira download area.
  • Door communication systems can be parametrised before arrival at the building site and even before the products have been delivered. On site, startup is simple and efficient by uploading the project data to the system using a network cable.
  • The startup box comes in a convenient, sturdy case which includes all connections and supplies the DCS IP data interface with power.

Technical data

Power supplyAC 230 V~
Connections
Mains voltage1 x
Network1 x RJ45
DC bus1 x

Notes

  • Parametrisation requires the Gira Project Assistant (GPA), which you can download for free from the website.

Scope of delivery

  • The DCS IP data interface (order no.: 5500 000), the power supply (order no.: 5319 00) and the connection cables are all included.
Data sheet

Advertisement text

toolbox DCS-IP data I/F

EC Declaration of conformity

Item no. 5599 99

PDF, 232.73 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database