The eNet wireless dimming actuator receives telegrams for switching and dimming various electrical loads from the eNet wireless receiver module or eNet server via a data line.
Switching and dimming light bulbs, HV halogen lamps, electronic transformers for halogen or LED lights, dimmable inductive transformers for halogen or LED lights, HV LED or compact fluorescent lamps.
Switch-on function that preserves the life of the lamp.
Switch-on and minimum brightness can be saved for each output.
Scene operation.
Status display of the outputs with LED.
Status feedback to eNet radio sensors.
Parallel switching of several outputs to a load of 950 W is possible.
Short-circuit and excess-temperature protection.
Automatic or manual setting of dimming process.
Technical data
Rated voltage
AC 230 V, 50/60 Hz
Power loss
max. 8 W
Standby per output
max. 0.3 W
Ambient temperature
-5 °C to +45 °C
Connected load per output
Light bulbs
20 to 250 W
HV halogen lamps
20 to 250 W
Wound electronic transformer
20 to 250 VA
Wound transformer with NV-LED
20 to 100 VA
Tronic transformer
20 to 250 W
electronic transformer with NV-LED
typically 20 to 100 W
LED lights
typically 3 to 50 W
Compact fluorescent lamp
typically 3 to 50 W
Parallel switched outputs at max. 95% utilization
max. 950 W at AC 230 V, 50/60 Hz
Connection cross section
Max. 4 mm²
Length of the data line
Max. 3 m
Notes
An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.
Dimensions
Modular widths (MW)
8
More links
The Gira eNet wireless system - smart networking and control of building technology More