0

System 3000 touch top unit System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5365 70
4010337124252
1/5
pure white matt (lacquered)
5365 72
4010337124269
1/5
anthracite (lacquered)
5365 73
4010337124276
1/5
black matt (lacquered)
5365 74
4010337124283
1/5
grey matt (lacquered)
5365 76
4010337124290
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337124252
Item no. 5365 70PU 1/5
PS
pure white matt (lacquered)
EAN 4010337124269
Item no. 5365 72PU 1/5
PS
anthracite (lacquered)
EAN 4010337124276
Item no. 5365 73PU 1/5
PS
black matt (lacquered)
EAN 4010337124283
Item no. 5365 74PU 1/5
PS
grey matt (lacquered)
EAN 4010337124290
Item no. 5365 76PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Operated by gently touching or swiping the operating surface.
  • Three brightness values can be stored, with System 3000 dimming insert.
  • The runtime and an individual intermediate position can be saved using the System 3000 blind controller insert.
  • Blocking function, with System 3000 blind control insert.
  • Status display using LED light bars to indicate the brightness or hanging position.
  • Permanent or temporary status display (status display goes out after 5 seconds if not touched).
  • Operation on System 3000 switching, dimming or blind insert and 3-wire auxiliary unit.

Technical data

Ambient temperature-5°C to +45°C
Datenblatt

Ausschreibungstexte

Gira System 3000

System basics

PDF, 9.54 MB

Download
Touch top unit

Operating instructions.

Item no. 5365 ..

PDF, 390.17 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database