0

System 3000 operating top unit Memory arrow symbols System 70

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
5363 112
4010337027409
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337027409
Item no. 5363 112PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Save a time for raising and lowering blinds or a switch-on and switch-off runtime. These switch times are repeated every 24 hours in memory mode.
  • The blocking function blocks operation of the auxiliary unit and deactivates memory mode.
  • Adjustbable night mode. Status LED and function LED are not lit up continuously.

Technical data

Ambient temperature-5°C to +45°C
Data sheet

Advertisement text

Gira System 3000

System basics

PDF, 9.54 MB

Download
Operating top unit Memory

User manual.

Item no. 5363 ..

PDF, 173.72 KB

Download
System 3000 operating top unit Memory arrow symbols

EC Declaration of conformity

Item no. 5363 005 5363 01 5363 015 5363 03 5363 26 5363 27 5363 28 5363 70 5363 72 5363 73 5363 74 5363 76 5363 112 5363 600

PDF, 93.5 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database