0

Button interface, 2-gang Standard for Gira One and KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
5182 00
4010337110132
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337110132
Item no. 5182 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

Function in the Gira One system

  • Inputs: Connection of zero-voltage contacts such as buttons, switches and reed contacts or smoke alarm devices.
  • The inputs are used to control Gira One actuators or to record status information.
  • Pulse current to prevent contacts becoming dirty (forming an oxide layer) on the connected contacts.
  • The inputs are used to control Gira One actuators or to record status information.
  • Common reference potential for all channels.
  • Depending on the variant, two, four or eight independent inputs.
  • Commissioning the button interfaces with the Gira Project Assistant (GPA) version 5.2.
  • Encrypted data transfer between the Gira One devices.

Binary inputs

  • Single and double-surface operation can be configured for rocker buttons.
  • Connection of rocker buttons parameterised with switching, dimming, shading and ventilation, scene call-up, staircase (motion detector), floor call with Gira G1, garage door and door opener functions.
  • Connection of zero-voltage contacts.
  • Convenient group control of switching, dimming, shading and ventilation devices.
  • Switching contact evaluation of wind, frost, brightness or rain sensors possible with zero-voltage relay contacts, in order to protect shading and ventilation devices from environmental influences.
  • Window contact query and visualisation in the Smart Home App: An opened window will result in the activation of the frost protection heating mode after a 5 minutes has elapsed.
  • Door contact query and visualisation in the Smart Home App: An open door results in the raising and locking of the blind or shutter.
  • Query regarding a heating/cooling switchover on a heat pump, to allow the current operating mode (heating or cooling) to be forwarded to the heating controller.
  • Switching contact display to show contact status in the Smart Home app.

Function in the Gira KNX system

  • According to the variant, two, four or eight independent channels that operate as inputs or as outputs depending on the ETS parameterisation.
  • Common reference potential for all channels.
  • Outputs: Connection of LED. Short-circuit-proof, protected against overload and polarity reversal. Parallel switching of outputs possible, for consumers with higher current requirements.
  • Inputs: Pulse current to prevent contact contamination due to formation of an oxide layer on the connected contacts.
  • Channels can be activated and deactivated individually.

Possible parameterisation depending on the selected channel function

  • Contact type can be set.
  • Switching: Command when pressed and/or released can be set (No reaction; Switch on; Switch off; Switch over).
  • Forced setting: Command when pressed and/or released can be set (No reaction; Forced active, Switch on; Forced active, Switch off; Forced inactive).
  • Dimming and colour temperature: The command when pressed, time between switching and dimming, dimming in different steps, telegram repetition if pressed for a long time and sending of a stop telegram at the end of pressing can be set.
  • Blind/shutter/awning/roof window: Command when pressed and command sequence can be set.
  • Value transmitter: Data point type, value range and value can be set. As an option, the value adjustment can be activated by pressing and holding the button.
  • Scene auxiliary unit: Scene number can be retrieved or switched by briefly pressing the button. If the button is pressed and held, the memory function is executed as an option.
  • Short and long button press: Up to two telegrams can be sent to the KNX by pressing a button. The transmission behaviour can be set and the time for short and long actuation can be adjusted. The mode of operation of the channels can be set separately.
  • Room temperature controller operating point: The mode of operation (operating mode switch-over, forced operating mode switch-over, presence function and target temperature adjustment) can be set.
  • Behaviour after bus voltage recovery can be set.
  • Disable function can be set.
  • Cyclic transmission can be set.

Technical data

Number of inputs2
Dimensions (LxWxH)43.0 x 28.5 x 15.4 mm
Current consumption4 to 7 mA
ConnectionConnection and junction terminal
Input cable3-wire cable set
KNX mediumTP256
Gira One MediumTwisted-Pair (TP), YCYM 2 x 2 x 0,8
Output voltageDC 3.3 V SELV
Output current per channel3,3 mA
Length cable set25 cm, can be extended to max. 10 m
Protection classIP20
Ambient temperature-5 °C to +45 °C

Notes

  • KNX Data Secure compatible.
  • Can be updated via the Gira Project Assistant (GPA).

Scope of delivery

  • Connection and junction terminal
  • 3-wire cable set
Data sheet

Advertisement text

Button interface Standard

Technical documentation.

Item no. 5182 00 5184 00 5188 00

PDF, 3.42 MB

Download
Button interface Standard

from ETS5.7.7

Item no. 5182 00 5184 00 5188 00

ZIP, 2 MB

Download
Button interface Standard for Gira One and KNX

EC Declaration of conformity

Item no. 5182 00 5184 00 5188 00 8309 00 8310 00

PDF, 187.64 KB

Download
Button interface Standard/Komfort for KNX

Operating instructions.

Item no. 5182 00 5184 00 5188 00 5192 00 5194 00 5198 00

PDF, 1.65 MB

Download
Button interface, 2-gang Standard for Gira One and KNX

PSTI Statement of Compliance

Item no. 5182 00

PDF, 280.47 KB

Download
Button interface, Standard for Gira One

Operating instructions.

Item no. 5182 00 5184 00 5188 00

PDF, 773.4 KB

Download
Gira One

System basics

PDF, 49.45 MB

Download
Gira Tasterschnittstellen für Gira One.

Produktinformation

PDF, 404.4 KB

Download
Gira Tasterschnittstellen für KNX Funktionsübersicht

Produktinformationen

Item no. 5182 00 5184 00 5188 00 5192 00 5194 00 5198 00

PDF, 444.83 KB

Download
Gira Tasterschnittstellen für KNX.

Produktinformation

PDF, 444.83 KB

Download
Gira Tasterschnittstellen für One Funktionsübersicht

Produktinformation

Item no. 5182 00 5184 00 5188 00

PDF, 404.4 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database