SCHUKO socket outlet, 2-gang 16 A 250 V~pre-wired, including cover frame Standard 55
cream white glossy
4793 01
4010337095286
1/5
pure white glossy
4793 03
4010337095293
1/5
pure white matt
4793 04
4010337095309
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Notes
Suitable for 2-gang panel box, e. g. Kaiser, Attema UD50 and PVD 50, HAF 250 and G250, as well as click duct boxes from Van Geel.
Scope of delivery
Including Gira Standard 55 cover frame, 2-gang.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database