0

SCHUKO socket outlet 16 A 250 V~ with hinged cover and increased contact protection (Safety Plus) Screw terminals

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4754 01
4010337114154
1/5
01
pure white glossy
4754 03
4010337114178
1/5
01
pure white matt
4754 27
4010337114192
1/5
01
anthracite
4754 28
4010337114208
1/5
11
colour aluminium
4754 26
4010337114185
1/5
11
black matt
4754 005
4010337114147
1/5
11
grey matt
4754 015
4010337114161
1/5
11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337114154
Item no. 4754 01PU 1/5
PS 01
pure white glossy
EAN 4010337114178
Item no. 4754 03PU 1/5
PS 01
pure white matt
EAN 4010337114192
Item no. 4754 27PU 1/5
PS 01
anthracite
EAN 4010337114208
Item no. 4754 28PU 1/5
PS 11
colour aluminium
EAN 4010337114185
Item no. 4754 26PU 1/5
PS 11
black matt
EAN 4010337114147
Item no. 4754 005PU 1/5
PS 11
grey matt
EAN 4010337114161
Item no. 4754 015PU 1/5
PS 11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
Conductors
Rigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Cover frames (1-gang to 5-gang) from the Standard 55, Gira E1 and Gira E2 design lines in combination with the sealing kit also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database