0

Socket outlet with earth pin 16 A 250 V~, LED orientation light and increased contact protection (Safety Plus) System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4489 01
4010337095903
1/5
pure white glossy
4489 03
4010337095927
1/5
pure white matt
4489 27
4010337095941
1/5
anthracite
4489 28
4010337095958
1/5
colour aluminium
4489 26
4010337095934
1/5
black matt
4489 005
4010337095897
1/5
grey matt
4489 015
4010337095910
1/5
stainless steel (lacquered)
4489 600
4010337095965
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337095903
Item no. 4489 01PU 1/5
PS
pure white glossy
EAN 4010337095927
Item no. 4489 03PU 1/5
PS
pure white matt
EAN 4010337095941
Item no. 4489 27PU 1/5
PS
anthracite
EAN 4010337095958
Item no. 4489 28PU 1/5
PS
colour aluminium
EAN 4010337095934
Item no. 4489 26PU 1/5
PS
black matt
EAN 4010337095897
Item no. 4489 005PU 1/5
PS
grey matt
EAN 4010337095910
Item no. 4489 015PU 1/5
PS
stainless steel (lacquered)
EAN 4010337095965
Item no. 4489 600PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Discontinued item. Available until 12/2026.


Note: For legal reasons, some products are not available in certain countries.

Features

  • Socket outlet with earth pin and recessed light strip.
  • The white LEDs project a light corridor downwards. This produces indirect orientation light that also avoids bothersome glare in bedrooms.
  • The integrated twilight sensor waits until twilight to automatically switch on the LED light and switches it off again when sufficient daylight is detected.
  • The LED light is completely integrated in the cover plate, eliminating the need for separate connection.
  • With plug terminals.
  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Power consumption
Operation0.25 W/0.35 VA/1.5 mA
Standby0.175 W/0.25 VA/1.0 mA
Light intensity0.2 cd
Installation depth29 mm
Ambient temperature0 °C to +40 °C
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Approved in accordance with NF C 61-314:2017.
  • Approved in accordance with NBN C 61-112-1:2017.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


Socket outlet 16 A 250 V~ with LED orientation light and shutter
Operating instructions

Operating instructions.

Item no. 4170 .. 4489 ..

PDF, 457.04 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database