SCHUKO socket outlet 16 A 250 V~ with inscription space and increased contact protection (Safety Plus) (IP20) TX_44
pure white
4462 66
4010337093497
1/5
anthracite
4462 67
4010337093503
1/5
colour aluminium
4462 65
4010337093480
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| for rigid and flexible conductors for | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to 45°C |
Notes
Not suitable for moisture-proof installation, due to protection type IP20. The sealing flange of the frame must be used for installation. With increased contact pressure of the grounding bar tested in compliance with T.N.O. Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Scope of delivery
Inscription label “EDV” is enclosed.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database