0

SCHUKO socket outlet 16 A 250 V~ with inscription space and increased contact protection (Safety Plus) System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4462 01
4010337093367
1/5
pure white glossy
4462 03
4010337093381
1/5
pure white matt
4462 27
4010337093404
1/5
anthracite
4462 28
4010337093411
1/5
colour aluminium
4462 26
4010337093398
1/5
black matt
4462 005
4010337093350
1/5
grey matt
4462 015
4010337093374
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337093367
Item no. 4462 01PU 1/5
PS
pure white glossy
EAN 4010337093381
Item no. 4462 03PU 1/5
PS
pure white matt
EAN 4010337093404
Item no. 4462 27PU 1/5
PS
anthracite
EAN 4010337093411
Item no. 4462 28PU 1/5
PS
colour aluminium
EAN 4010337093398
Item no. 4462 26PU 1/5
PS
black matt
EAN 4010337093350
Item no. 4462 005PU 1/5
PS
grey matt
EAN 4010337093374
Item no. 4462 015PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature
increased contact protection0°C to +45°C

Notes

  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.

Scope of delivery

  • Inscription label “EDV” is enclosed.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database