SCHUKO socket outlet 16 A 250 V~with inscription space System 55
cream white glossy
4457 01
4010337093244
1/5
01
pure white glossy
4457 03
4010337093268
1/5
01
pure white matt
4457 27
4010337093329
1/5
01
anthracite
4457 28
4010337093336
1/5
11
colour aluminium
4457 26
4010337093312
1/5
11
black matt
4457 005
4010337093237
1/5
11
grey matt
4457 015
4010337093251
1/5
11
stainless steel (lacquered)
4457 600
4010337093343
1/5
11
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 29 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
Scope of delivery
Inscription label “EDV” is enclosed.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database