0

SCHUKO socket outlet 16 A 250 V~with hinged cover System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
4454 01
4010337094029
1/5
01
pure white glossy
4454 03
4010337094050
1/5
01
pure white matt
4454 27
4010337094081
1/5
01
anthracite
4454 28
4010337094098
1/5
11
colour aluminium
4454 26
4010337094074
1/5
11
black matt
4454 005
4010337093992
1/5
11
grey matt
4454 015
4010337094043
1/5
11
stainless steel
4454 600
4010337094104
1/5
11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337094029
Item no. 4454 01PU 1/5
PS 01
pure white glossy
EAN 4010337094050
Item no. 4454 03PU 1/5
PS 01
pure white matt
EAN 4010337094081
Item no. 4454 27PU 1/5
PS 01
anthracite
EAN 4010337094098
Item no. 4454 28PU 1/5
PS 11
colour aluminium
EAN 4010337094074
Item no. 4454 26PU 1/5
PS 11
black matt
EAN 4010337093992
Item no. 4454 005PU 1/5
PS 11
grey matt
EAN 4010337094043
Item no. 4454 015PU 1/5
PS 11
stainless steel
EAN 4010337094104
Item no. 4454 600PU 1/5
PS 11

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

  • The support ring is earthed in connection with the mounting claws and claw screws.
  • Quick mounting (approx. 3.5 turns per mounting claw).
  • Expanding claws in the housing.
  • Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive.
  • Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws.
  • Low installation depth.
  • Large, ergonomically shaped release levers.
  • Sturdy earth bar with solid earthing fingers.
  • Sturdy and corrosion-resistant steel support ring.
  • Shatter-proof thermoplastic base.

Technical data

Installation depth29 mm
ConductorsRigid and flexible
Connection cross section
for conductors from1.5 mm² to 2.5 mm²

Notes

  • Cover frames (1-gang to 5-gang) from the Standard 55, Gira E1 and Gira E2 design lines in combination with the sealing kit also suitable for the mounting of flush-mounted SCHUKO socket outlets with hinged cover in accordance with the IP44 protection rating.

Dimensions

Width55.00 mm
Height55.00 mm
Datenblatt


Ausschreibungstexte


More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database