0

eNet Radio reception module

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5452 00
4010337774303
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337774303
Item no. 5452 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • The eNet wireless receiver module is a wireless receiver for max. 32 eNet wireless DIN-rail mounting modules.
  • Operation with power supply.
  • Integrated antenna.
  • External antenna can be connected additionally in unfavourable installation conditions.

Technical data

Rated voltageDC 12 V SELV
Current consumption15 mA
Ambient temperature-5 °C to +45 °C
Wireless frequency868.0 to 868.6 MHz
Range (free field)approx. 100 m
Data lineJ-Y(St)Y 2x2x0.8
Length of the data lineMax. 3 m
Number of eNet DRA modulesmax. 32

Notes

  • Radio approval is valid for EU and EFTA countries.
  • An additional antenna is required for installation in a distribution cabinet or a sub-distribution system with a metal housing. The additional antenna must be placed outside the metal housing.

Dimensions

Modular widths (MW)2

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Datenblatt


Ausschreibungstexte


Revit Datei für BIM (Building Information Modeling)


Item no. 545200

RFA, 352 KB

Download
IFC Datei für BIM (Building Information Modeling)


Item no. 545200

IFC, 23.74 KB

Download
eNet SMART HOME Voice Control
Guides/System basics

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual
Guides/System basics

eNet SMART HOME

PDF, 6.19 MB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 279.55 KB

Download
Wireless receiver module
Operating instructions

Operating instructions.

Item no. 5452 00

PDF, 1.18 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database