0

eNet wireless blind actuator, 1-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
5437 00
4010337774297
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337774297
Item no. 5437 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • The eNet wireless blind actuator receives telegrams for controlling electrically operated hangings such as blinds, shutters and awnings from the eNet wireless receiver module or eNet server via a data line.
  • Positioning of blinds and slats using scene call-up.
  • Positions for sun protection and twilight can be saved.
  • Threshold value scenes for solar protection, twilight and wind alarms.
  • Status feedback to eNet radio transmitter.
  • Curtain runtime can be saved.
  • Slat adjustment time can be saved.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Standbymax. 0.2 W
Ambient temperature-5 °C to +45 °C
Connected load of motors1000 W
Connection cross sectionMax. 4 mm²

Notes

  • An eNet wireless receiver module or an eNet server is required to operate this DIN rail adapter.

Dimensions

Modular widths (MW)2

More links

The Gira eNet wireless system - smart networking and control of building technology
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 543700

RFA, 352 KB

Download
IFC file for BIM (Building information modeling)

Item no. 543700

IFC, 23.76 KB

Download
eNet SMART HOME Voice Control

QUICK START GUIDE

PDF, 2.77 MB

Download
eNet system manual

eNet SMART HOME

PDF, 6.19 MB

Download
eNet wireless blind actuator, 1-gang

PSTI Statement of Compliance

Item no. 5437 00

PDF, 279.64 KB

Download
eNet wireless blind actuator, 1-gang

EC Declaration of conformity

Item no. 5437 00

PDF, 169.35 KB

Download
Wireless blinds actuator, 1-gang

Operating instructions.

Item no. 5437 00

PDF, 1.06 MB

Download
Gira eNet SMART HOME

PDF, 5.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database