No longer available

Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 05/2026.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
No longer available. Not deliverable since 05/2026.
Note: For legal reasons, some products are not available in certain countries.
| Rated voltage | AC 230 V, 50 Hz |
| Switching current | 4 A, cos φ ≥ 0.8 ind., 100% switch-on duration |
| Connections | |
| Power supply | 2 x screw terminal |
| Central | 2 x screw terminal |
| Drive 1, 2 | 2 screw terminals each |
| Auxiliary unit 1, 2 | 1 screw terminal each |
| Ambient temperature | -25 °C to +70 °C |
| Installation depth | 39 mm |