Motion detector 1.10 m for Gira One
pure white glossy
2038 03
4010337125525
1
pure white matt
2038 27
4010337125532
1
anthracite
2038 28
4010337125600
1
black matt (lacquered)
2038 005
4010337125624
1
grey matt (lacquered)
2038 015
4010337125631
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Motion detector (with passive infrared sensor/PIR) for Gira One. For automatic switching of Gira One actuators depending on movement and brightness. The delay time of the Gira One consumer is configured via the relevant actuator channel in the Gira Project Assistant (GPA). Integrated temperature sensor for measuring the room temperature. Integrated local button to control the Gira One consumer: Switching, staircase and scene. Commissioning the motion detector with the Gira Project Assistant (GPA) version 5.2. Encrypted data transfer between the Gira One devices.
Features of the motion detector
Large detection range (up to 238 m2). Expansion of the detection range with additional motion detectors. It is possible to limit the detection range. It is possible to configure the sensitivity of the sensors. Walking test function to help in planning and adjusting the PIR detection range. Mixed light measurement suitable for fluorescent lamps (FL/PL/ESL), halogen/light bulbs and LEDs.
Room temperature
Temperature adjustment for the integrated temperature sensor.
LED display
Status LED function selection: always OFF, movement display.
Notes
Can be updated via the Gira Project Assistant (GPA). The motion detector is not suitable for alarm messages in VdS-compliant alarm systems. KNX Data Secure compatible.
Dimensions
| Width | 55.00 mm |
| Height | 25.00 mm |
| Depth | 24.00 mm |
Motion detector 1.10 m for Gira One
Operating instructions.
Item no. 2038 ..
PDF, 856.48 KB
Motion detector 1.10 m for Gira One
PSTI Statement of Compliance
Item no. 2038 005
2038 015
2038 03
2038 27
2038 28
PDF, 282.6 KB
Motion detector 1.10 m for Gira One
EC Declaration of conformity
Item no. 2038 005
2038 015
2038 03
2038 27
2038 28
PDF, 175 KB
Gira Bewegungsmelder 1,10 m für Gira One.
Produktinformation
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database