0

DCS camera gateway

Specification
Item no.
Room
Quantity
EAN
PU
PS
1201 00
4010337100034
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337100034
Item no. 1201 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The DCS camera gateway integrates a standard analogue camera into the Gira door communication system.
  • The camera can be assigned to a door station. In this case, the external camera switches on automatically when the call button is pressed.

The combination housing of the DCS-camera-gateway makes three installation types possible:

  • Surface-mounted (in a standard junction box).
  • Flush-mounted (in a device box).
  • as a DRA device (using the DRA adapter enclosed)

Technical data

Connections
2-wire bus OUT2 x screw terminal
2-wire bus IN2 x screw terminal
Video In2 x screw terminal
Push terminals2 x screw terminal
Relay (2-way switch)3 x screw terminal
Ambient temperature-25 °C to +70 °C
Video signalFBAS 1 Vss, PAL standard
Dimensions
DCS camera gatewayW 36 x H 52 x D 27 mm

Notes

  • With several external cameras, a DCS-camera-gateway and a separate power supply is required for each external camera.
  • Up to ten DCS-camera-gateways can be used in a system, although the video signal may only run through a maximum of three DCS-camera-gateways.
  • The external camera is connected with screw terminals.

Scope of delivery

  • An adapter is included for cameras with a BNC connection.

More links

Gira door communication configurator
The Gira door communication system enables systems of different types and sizes: from detached houses and apartment blocks to entire residential complexes. From simple audio and video systems to integration into a computer network. The Gira door communication configurator is a user-friendly online tool that makes the individual configuration of such systems a pleasure for house owners and administrators, but also for tradesmen and other professionals.

More

Data sheet

Advertisement text

DCS camera gateway

PSTI Statement of Compliance

Item no. 1201 00

PDF, 279.38 KB

Download
DCS camera gateway

EC Declaration of conformity

Item no. 1201 00

PDF, 161.5 KB

Download
DCS-camera-gateway

Operating manual.

Item no. 1201 00

PDF, 567.84 KB

Download
DWG drawing

Drawings of KNX actors in DWG format.

ZIP, 3.05 MB

Download
ePlan macros

ePlan macros of KNX actuators.

ZIP, 2.14 MB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
DWG Daten

Zeichnungen im DWG Format für CAD Tools.

ZIP, 27.46 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database