SCHUKO socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) Screw terminals
cream white glossy
4183 01
4010337093558
1/5
pure white glossy
4183 03
4010337093572
1/10/100
pure white matt
4183 27
4010337093596
1/10
anthracite
4183 28
4010337093602
1/10
colour aluminium (lacquered)
4183 26
4010337093589
1/5
black matt (lacquered)
4183 005
4010337093541
1/10
grey matt (lacquered)
4183 015
4010337093565
1/5
stainless steel
4183 600
4010337093619
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The support ring is earthed in connection with the mounting claws and claw screws. Quick mounting (approx. 3.5 turns per mounting claw). Expanding claws in the housing. Easier claw mounting thanks to robust PZ1 / slotted / PH screw head drive. Simplified installation thanks to patented arrangement of the large keyhole profiles using box screws. Large, ergonomically shaped release levers. Sturdy earth bar with solid earthing fingers. Sturdy and corrosion-resistant steel support ring. Shatter-proof thermoplastic base.
Technical data
| Installation depth | 32 mm |
| Conductors | Rigid and flexible |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Ambient temperature |
| increased contact protection | 0°C to +45°C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
Dimensions
| Width | 55.00 mm |
| Height | 55.00 mm |
Cradle to Cradle Certified
SCHUKO® socket outlet 16 A 250 V~ with shutter, screw terminals
EC Declaration of conformity
Item no. 4183 005
4183 01
4183 015
4183 03
4183 26
4183 27
4183 28
4183 70
4183 72
4183 73
4183 74
4183 76
4183 112
4183 600
4383 005
4383 01
4383 015
4383 03
4383 26
4383 27
4383 28
4383 600
4754 005
4754 01
4754 015
4754 03
4754 26
4754 27
4754 28
PDF, 166.8 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database