SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C
cream white glossy
2459 01
4010337076223
1
pure white glossy
2459 03
4010337076179
1
pure white matt
2459 27
4010337076186
1
anthracite
2459 28
4010337076285
1
colour aluminium
2459 26
4010337076193
1
black matt
2459 005
4010337076209
1
grey matt
2459 015
4010337090151
1
stainless steel (lacquered)
2459 600
4010337076148
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Charging option for up to two end devices simultaneously using USB cable type A and type C. Up to two end devices can be charged simultaneously.
Technical data
| Input voltage | AC 220 – 250 V, 50/60 Hz |
| USB connection | 1 x type A, 1 x type C |
| Output voltage USB | DC 5 V |
| Charging current |
| USB A | max. 2.4 A |
| USB C | Max. 3 A |
| Standby | ≤80 mW |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Installation depth | 31 mm |
| Ambient temperature | +5° C to +35° C |
Notes
Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1. During long charging cycles, the housing of the product may heat up. Using a deep device box is recommended.
Scope of delivery
Type A or type C USB cables are not included with delivery.
Dimensions
| Width | 71.00 mm |
| Height | 71.00 mm |
| Depth | 32.00 mm |
SCHUKO socket outlet, 16 A 250 V~ with increased contact protection (Safety Plus) and USB power supply, 2-gang Type A / type C
EC Declaration of conformity
Item no. 2459 005
2459 01
2459 015
2459 03
2459 26
2459 27
2459 28
2459 70
2459 600
PDF, 214.19 KB
SCHUKO-Steckdose 16 A 250 V~ mit Shutter und USB-Spannungsversorgung 2fach
Gebrauchsanleitung.
Item no. 2459 ..
PDF, 616.1 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database