0

Surface-mounted video home station 7

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
1209 03
4010337053422
1
black matt
1209 005
4010337053408
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337053422
Item no. 1209 03PU 1
PS
black matt
EAN 4010337053408
Item no. 1209 005PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Fully pre-assembled unit including a 17.78 cm (7") TFT colour display and convenient speakerphone function.
  • Full-surface glass front with touch functionality.
  • Direct wall mounting or wall mounting with flush-mounted device box or cavity wall box.
  • Mounting with base foot for placement on items of furniture.

Technical data

Power supplyDC 26 V ± 2 V (by 2-wire bus)
Connections
2-wire bus2 x plug terminal
Additional power supply2 x plug terminal
Floor-call button2 x plug terminal
Display
Diagonal17.78 cm (= 7″)
Colour systemPAL
Resolution1024 x 600 pixels
microSD card
TypeSDHC
SDHC memory capacity32 GB
File systemFAT 32
Ambient temperature-5 ºC to +50 ºC
Dimensions
W x H x D181 x 123 x 24 mm
Datenblatt


Ausschreibungstexte


Gira Door communication system
Guides/System basics

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Gira surface-mounted video home station 7
Operating instructions

Operating instructions

Item no. 1209 ..

PDF, 9.37 MB

Download
Gira surface-mounted video home station 7
Mounting instructions

Assembly and start-up intructions

Item no. 1209 ..

PDF, 4.29 MB

Download
Gira surface-mounted video home station 7
Software

Firmware update

Item no. 1209 ..

ZIP, 169.66 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database