0

Brightness controller Mini for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
2210 00
4010337014706
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337014706
Item no. 2210 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The brightness controller is mounted on the ceiling directly above the area to be illuminated, e.g. above a workplace.
  • Analyses the lighting conditions of the area beneath it.
  • Brightness control can be activated and deactivated via a push button or with motion or presence detectors.
  • Extreme flat installation.
  • Terminal mounting on suspended ceilings.
  • Ceiling mounting on fixed ceilings in device box in accordance with DIN 49073 using optional accessories.
  • Surface-mounted installation in surface-mounted device box (optional accessory).
  • Protection type IP44 allows installation outdoors or in moisture-prone areas.
  • The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling.
  • Following removal of the design ring, the programming button of the device is easily accessible from the front.

Brightness sensor with limit value monitoring

  • Up to three limit values can be set in the parameters.
  • The switching, dimming value transmitter, light scene auxiliary unit, and hysteresis functions can be configured.
  • Limit value can be changed using communication object or teach-in.
  • When coupled to the lighting system, lighting is dimmed (constant light control) or switched (2-point control) depending upon the daylight level.
  • Incl. block function.

Technical data

KNX mediumTP256
Brightness sensor
Measurement range10 to 2000 lx
Detection rangeØ approx. 5 m
Protection classIII
KNX connectionConnection and junction terminal
Installation depth34 mm
Ambient temperature-25 °C to +55 °C
Dimensions
Ceiling cut-outDia. 44 mm
Dimensions (with small design ring)Ø 53,5 H 38,0 mm

Scope of delivery

  • Small design ring is included with delivery.
  • Connection and junction terminal for KNX included with delivery.
Data sheet

Advertisement text

Brightness controller Mini

Operating instructions.

Item no. 2210 00

PDF, 1.37 MB

Download
Brightness controller Mini

Technical documentation.

Item no. 2210 00

PDF, 4.77 MB

Download
Brightness controller Mini

Product database from ETS3.0d.

Item no. 2210 00

VD4, 62.59 KB

Download
Brightness controller Mini for KNX

PSTI Statement of Compliance

Item no. 2210 00

PDF, 280.03 KB

Download
Brightness controller Mini for KNX

EC Declaration of conformity

Item no. 2210 00

PDF, 57.46 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database