0

Dual Q smoke alarm device

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2336 02
4010337014591
1/12

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337014591
Item no. 2336 02PU 1/12
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Increased quality criteria and technical advancements in smoke alarm devices are indicated on the market with the new Q test mark. The new Q-Label is an autonomous, manufacturer-independent quality mark for high-quality smoke alarm devices which undergo special testing for long-term use. The latest generation of Gira smoke alarm devices fulfil the criteria of the new Q-Label quality mark. The smoke alarm devices operate based on the photoelectric scattered light principle without radioactive particles. The smoke alarm devices detect smoke accumulation early and emit a warning signal before the concentration of smoke can become hazardous to people. Alerting occurs via a loud pulsing alarm tone and a flashing LED.

Features

  • Only for use in private residential units or residential-like areas in accordance with DIN 14676.

Q-Label

  • Tested durability and reduction of false alarms.
  • Increased stability, e.g. against external factors.
  • Permanently installed battery with a service life of up to 10 years.
  • designAaccording to DIN EN 14604.
  • KRIWAN approval.
  • Battery-operated combined smoke alarm device and heat detector.
  • Fire and heat alarms alerted differently.
  • Heat detection via maximum and differential function.
  • Muffled alarm signal (approx. 75 dB (A)) during function test.
  • Integrated function button for alarm acknowledgement, function test and muting, for example.
  • Smoke detection can be switched off.
  • Automatic smoke evaluation self-test with tracking of soiling.
  • Contamination or fault indication.
  • Signalling of technical faults can be delayed up to 12 h in darkness.
  • "Weak battery" indication.
  • Up to 40 smoke alarm devices can be networked on each wire.
  • One module interface for three optional modules (KNX module, wireless module, relay module) with simultaneous use of the networking terminal.

Technical data

Power supplyVia smoke alarm device battery
Battery lifeup to 10 years (following activation)
Acoustic signalAlarm: at least 85 dB (A)
Optical signalRing indicator (red LED)
Ambient temperature-5 °C to +55 °C
Installation heightMax. 6 m
Protection classIP30
Area of applicationDIN 14676
Standards
DIN 14604
designA
Battery
TypeU9VL-J-P
UN no.3091
Dimensions
HousingDia.125, H 48

More links

Gira smoke alarm device
More

Smoke detectors save lives - The Gira smoke detector Dual Q provides double protection
More

Data sheet

Advertisement text

Revit file for BIM (Building information modeling)

Item no. 233602

RFA, 368 KB

Download
IFC file for BIM (Building information modeling)

Item no. 233602

IFC, 48.47 KB

Download
Dual Q smoke alarm device

PSTI Statement of Compliance

Item no. 2336 02

PDF, 279.27 KB

Download
Dual Q smoke alarm device Relay module and KNX module for Dual smoke alarm device

EC Declaration of conformity

Item no. 2336 02 2338 02 2340 00 2343 00 2346 02

PDF, 183.29 KB

Download
Smoke alarm device Dual Q

Declaration of performance

Item no. 2336 02 2337 02 2338 02 2340 00 2343 00 2346 02 2347 00

PDF, 241.85 KB

Download
Smoke alarm device Dual Q

Installation and operating instructions

Item no. 2336 02 2346 02

PDF, 270.06 KB

Download
Wartungshandbuch für Rauchwarnmelder Q

Inbetriebnahme / Wartung durch die Fachkraft für Rauchwarnmelder Q gemäß DIN 14676

Item no. 2336 02 2346 02 1145 02 1149 02 2333 00

PDF, 1.04 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database