Hotel-card switch 10 A 250 V~ 1-pole NO contact with N terminal
cream white glossy
3140 01
4010337042754
1
pure white glossy
3140 03
4010337042761
1
pure white matt
3140 27
4010337042785
1
anthracite
3140 28
4010337042792
1
colour aluminium
3140 26
4010337042778
1
black matt
3140 005
4010337065104
1
grey matt
3140 015
4010337127154
1
stainless steel (lacquered)
3140 600
4010337045410
1
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
The hotel-card switch can perform security and energy saving functions, for example. When the hotel card is removed, any devices which are still switched on are deactivated. The electric circuit is only activated via the button once the card has been inserted.
Technical data
| Installation depth | 32 mm |
| Connection cross section |
| For rigid and flexible conductors up to | 2.5 mm² |
| Rated output |
| LEDi/CFLi | 100 W |
Notes
Further versions are available upon request. The screw-in clamp piece provides increased theft protection.
More links
Link to the switch overview tool order numbers old/new
More
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database