Rocker button, 3-gang 10 A 250 V~ with rockers NO contact, 1-pole
cream white glossy
2844 01
4010337082033
1/10
pure white glossy
2844 03
4010337082040
1/10
anthracite
2844 28
4010337082064
1/10
colour aluminium (lacquered)
2844 26
4010337082057
1/10
black matt (lacquered)
2844 005
4010337037903
1/10
grey matt (lacquered)
2844 015
4010337087182
1/10
stainless steel (lacquered)
2844 600
4010337021957
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors up to | 2.5 mm² |
Notes
For screw attachment only.
Revit file for BIM (Building information modeling)
Item no. 284426
RFA, 628 KB
IFC file for BIM (Building information modeling)
Item no. 284426
IFC, 27.29 KB
British Standard rocker switch (BS EN 60669-1) 3-gang with rockers 1-way switch
EC Declaration of conformity
Item no. 2830 005
2830 01
2830 015
2830 03
2830 26
2830 28
2830 600
2832 005
2832 01
2832 015
2832 03
2832 26
2832 28
2832 600
2844 005
2844 01
2844 015
2844 03
2844 26
2844 28
2844 600
PDF, 151.33 KB
Button, 3-gang, 1-pole
Connection diagram rocker button insert for button function, 3-gang, 1-pole
Item no. 2844 ..
PDF, 20.33 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database