British Standard rocker switch (BS EN 60669-1) 20 AX 250 V~ with rocker Circuit breaker, 2-pole
cream white glossy
2836 01
4010337078944
1/10
29
pure white glossy
2836 03
4010337078951
1/10
29
anthracite
2836 28
4010337078975
1/10
29
colour aluminium
2836 26
4010337078968
1
29
black matt
2836 005
4010337038566
1/10
29
grey matt
2836 015
4010337087144
1/10
29
stainless steel
2836 600
4010337021933
1/10
29
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 24 mm |
| Connection cross section |
| for conductors up to | 2 x 4 mm² or1 x 6 mm² |
Notes
For screw attachment only.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database