British Standard socket outlet (BS 1363), 13 A 250 V~ switched, with shutter System 55
cream white glossy
2778 01
4010337079477
1/10
pure white glossy
2778 03
4010337079484
1/10
pure white matt
2778 27
4010337036418
1/10
anthracite
2778 28
4010337079507
1/10
colour aluminium (lacquered)
2778 26
4010337079491
1/10
black matt (lacquered)
2778 005
4010337037750
1/10
grey matt (lacquered)
2778 015
4010337086390
1/10
stainless steel (lacquered)
2778 600
4010337022091
1/10
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Notes
For screw attachment only. Other functions and variants, including for the 80 mm BS socket, available upon request.
British Standard socket outlet (BS 1363), 13 A 250 V~ switched, with shutter
EC Declaration of conformity
Item no. 2778 005
2778 01
2778 015
2778 03
2778 26
2778 27
2778 28
2778 600
PDF, 131.73 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database