SCHUKO double socket outlet 16 A 250 V~ with increased contact protection (Safety Plus) for flush-mounted device box, 1.5-gang
cream white glossy
2735 01
4010337000822
1/10
01
pure white glossy
2735 03
4010337771371
1/10
01
pure white matt
2735 27
4010337771555
1/10
01
anthracite
2735 28
4010337771364
1/10
11
colour aluminium
2735 26
4010337000785
1/10
11
black matt
2735 005
4010337037521
1/10
11
grey matt
2735 015
4010337085294
1/10
11
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Technical data
| Installation depth | 25 mm |
| Connection cross section |
| for conductors from | 1.5 mm² to 2.5 mm² |
| Profile height | 6 mm |
Notes
Suitable for Attema compact device boxes UK 40 and type H 140 from ABB/HAF. Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database