0

RCD-protected socket outlet 30 mA with increased contact protection (Safety Plus)

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2677 01
4010337011941
1
pure white glossy
2677 03
4010337011958
1
pure white matt
2677 27
4010337011965
1
anthracite
2677 28
4010337011972
1
colour aluminium
2677 26
4010337011989
1
black matt
2677 005
4010337037071
1
grey matt
2677 015
4010337085249
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337011941
Item no. 2677 01PU 1
PS
pure white glossy
EAN 4010337011958
Item no. 2677 03PU 1
PS
pure white matt
EAN 4010337011965
Item no. 2677 27PU 1
PS
anthracite
EAN 4010337011972
Item no. 2677 28PU 1
PS
colour aluminium
EAN 4010337011989
Item no. 2677 26PU 1
PS
black matt
EAN 4010337037071
Item no. 2677 005PU 1
PS
grey matt
EAN 4010337085249
Item no. 2677 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • The RCD-protected socket outlet is a built-in protective device with a voltage-independent residual current tripping in accordance with VDE 0664.
  • This device works like an RCD switch.

Technical data

Rated voltageAC 230 V, 50/60 Hz
Rated current16 A
Rated residual current30 mA
Installation depth32 mm
Connection cross section
for conductors from1.5 mm² to 2.5 mm²
Ambient temperature-25 °C to +40 °C

Notes

  • Mounting in a deep device box.
  • Increased contact protection (Safety Plus) in accordance with DIN VDE 0620-1.
  • Residual current devices (RCDs) in a unit with one socket outlet can also provide protection for an adjacent socket outlet (under a shared cover), DIN VDE 0100-530:2018-06.
Datenblatt


Ausschreibungstexte


RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Item no. 2664 .. 2677 ..

PDF, 76.04 KB

Download
RCD-protected socket outlet 30 mA, RCD 30 mA
Operating instructions

Operating instructions.

Item no. 2664 .. 2677 ..

PDF, 76.04 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database