0

Gira Keyless In Fingerprint reader System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2617 70
4010337115496
1
pure white matt (lacquered)
2617 72
4010337115502
1
anthracite (lacquered)
2617 73
4010337115472
1
black matt (lacquered)
2617 74
4010337115519
1
grey matt (lacquered)
2617 76
4010337115489
1

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337115496
Item no. 2617 70PU 1
PS
pure white matt (lacquered)
EAN 4010337115502
Item no. 2617 72PU 1
PS
anthracite (lacquered)
EAN 4010337115472
Item no. 2617 73PU 1
PS
black matt (lacquered)
EAN 4010337115519
Item no. 2617 74PU 1
PS
grey matt (lacquered)
EAN 4010337115489
Item no. 2617 76PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Installation in a device box.
  • Stand-alone device or in combination with the Gira door communication system.
  • During stand-alone operation, the integrated zero-voltage relay contacts are used for switching actions, e.g. for door openers withtheir ownPower supply(e.g. standard bell transformer).
  • Commissioning with direct configuration without a PC or programming software.

Inputs and outputs

  • Switching contact: Two relays with zero-voltage 2-way switch contacts, load capacity AC/DC 24 V / 1.6 A.
  • Two connections for power supply.
  • Fingerprint module as a professional, biometric access control system based on next-generation surface scanning technology.
  • Scanning the deepest layer of skin using high frequency. High detection rate and security against tampering.
  • An evaluation of the unique characteristic features of the living human finger.
  • Detection of signs of life in the finger.
  • Up to 99 fingers can be managed by the fingerprint reader.
  • Reliable recognition of fingers with slightly damaged skin from gardening, for example (damage only to the top layer of skin).
  • Data protection through the use of encryption.
  • Fast response time from application of finger to approval:approx. 1 s for up to 30 stored fingers,approx. 3 s for up to 99 stored fingers.
  • Night design of the fingerprint surface for orientation using white LED illumination.
  • 360° fingerprint readability.
  • 3-colour LED status display for visual signalling when programming and during operation.
  • Master PIN number provided on included sealed safety card if Administrator finger is no longer available. The device can be reset at the factory with the accompanying safety card.
  • Acknowledgement buzzer for acoustic signalling for user or installer.
  • Warning tone in case of unauthorised removal of the fingerprint top unit, i.e. tamper detection. Tampering circuit with switching actuator in the Gira door communication system.
  • The two integrated 2-way momentary contact relays can be assigned two different fingers, e.g. thumb: control of door opening; index finger: switch the outdoor lighting.

Inputs and outputs

  • Connector strip connection cable for Gira door communication system.

Technical data

Protection class
System 55, System 70IP20
TX_44IP44
Power supply
from power supply for door communicationDC 24 V ±10%
from the door communicationsystemDC 26 V ± 2 V
Relay
Quantity2
Contact1 zero-voltage 2-way momentary contact
Load capacityAC/DC 24 V / 1.6 A
Connections
Connection cable for door communication1 x connector strip
Relay3 screw terminals each
Additional power supply2 x screw terminal
Resistance to EMDup to 15 kV
Installation depth33 mm
Ambient temperature-20 °C to +70 °C

Notes

  • Keyless In devices can be connected to the Gira HomeServer using the DCS-IP gateway. This enables intelligent links. In this way, e.g. temporary or one-time access authorisation can be easily granted. All data including access authorisations can be managed centrally and flexibly using the Gira HomeServer.
  • Children’s fingers can usually only be reliably recognised from 6 years of age.
  • Integration into Profile 55 possible.
Data sheet

Advertisement text

Fingerprint reader

Operating instructions (valid for devices up to index I02)

Item no. 2617 ..

PDF, 269.1 KB

Download
Fingerprint reader

Operating information for users (valid for devices up to index I02)

Item no. 2617 ..

PDF, 80.36 KB

Download
Fingerprint reader

Operating instructions (for devices with index I03 and higher)

Item no. 2617 ..

PDF, 785.07 KB

Download
Fingerprint reader

Operating information for users (for devices with index I03 and higher)

Item no. 2617 ..

PDF, 164.71 KB

Download
Gira Door communication system

Basics, planning examples Door communication system Order no. 1736 90

PDF, 5.43 MB

Download
Gira Keyless In Fingerprint reader

EC Declaration of conformity

Item no. 2617 005 2617 015 2617 03 2617 26 2617 27 2617 28 2617 65 2617 66 2617 67 2617 70 2617 72 2617 73 2617 74 2617 76 2617 112 2617 600

PDF, 165.86 KB

Download
Gira Keyless In Fingerprint reader

PSTI Statement of Compliance

Item no. 2617 005 2617 015 2617 03 2617 26 2617 27 2617 28 2617 65 2617 66 2617 67 2617 70 2617 72 2617 73 2617 74 2617 76 2617 600

PDF, 265.75 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database