Room temperature controller insert, 230 V~/10 A with NO contact, control light and sensor for electric floor heating
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Electronic temperature controller for controlling electric floor heatings or floor temperature control systems. Control of the floor temperature in closed rooms. Switching off the floor temperature control manually. Input terminal for activating the cooling temperature (ECO) with the master clock. External temperature sensor (remote sensor). Frost protection function. Output signal: Pulse width modulation (PWM) or two-point control (On/Off). Heating interruption for 5 minutes after one hour of continuous heating. Setting range of the room temperature can be limited with setting rings.
Technical data
| Rated voltage | AC 230 V, 50 Hz |
| Switching current | max. 10 A |
| Connected load |
| Ohmic load | 2300 W |
| Standby | < 0.15 W |
| Cable length |
| Inputs | max. 100 m |
| Installation | in device box in accordance with DIN 49073 |
| Ambient temperature | -5 °C to +45 °C |
| Remote sensor |
| Connection cable | 4 m |
| can be extended | 2 x 1.5 mm² |
| Dimensions |
| Sensor | Dia. 7.8, H 20 |
Notes
Install remote sensor in empty pipe in the floor. The supply cable to the remote sensor can be extended to 50 m with a two-wire cable (2 x 1.5 mm²).
Scope of delivery
A remote sensor in the plastic cap is included with delivery.
Room temperature controller insert 230 V~/10 A with NO contact, control light and sensor for electric floor heating
EC Declaration of conformity
Item no. 2474 00
PDF, 173.69 KB
Room temperature controller insert 230 V~/10 A with NO contact, control light and sensor for electrical floor heating
Operating instructions.
Item no. 2474 00
PDF, 1.02 MB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database