0

Room temperature controller insert 24 V~ with NC or NO contact, 1-way switch and control light

Specification
Item no.
Room
Quantity
EAN
PU
PS
2473 00
4010337104391
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

EAN 4010337104391
Item no. 2473 00PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Optional accessories

Features

  • Control of electrothermal servos for 24 V~.
  • Control of room temperature in closed rooms.
  • Manual switch-off of temperature control.
  • Input terminal for activating the cooling temperature (ECO) with the master clock.
  • Input terminal for activating cooling mode with central control.
  • Internal temperature sensor.
  • Frost protection function.
  • Temperature drop detection (calls up the frost protection temperature when the window is opened).
  • Output signal: Pulse width modulation (PWM) or two-point control (On/Off).
  • Adaptation to valves (normally open or normally closed).
  • Offset setting (correction value for the measured temperature).
  • Setting range of the room temperature can be limited with setting rings.
  • Valve protection function (opening and closing of the valve once a week).

Technical data

Rated voltageAC 24 V SELV (± 10%), 50/60 Hz
Standby< 0.1 W
Connected loadMax. 24 W
Number of servos1 to 5Thermal servo 24 V~ Gira order no.: 2179 00In the case of other drives, it is essential to note the switch-on current, max. 3 drives!
Installationin device box in accordance with DIN 49073
Cable length, inputsMax. 100 m
Ambient temperature-5 to +45 °C
Datenblatt


Ausschreibungstexte


Room temperature controller insert 24 V~ with NC contact or NO contact, 1-way switch and control light
Operating instructions

Operating instructions.

Item no. 2473 00

PDF, 1.04 MB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database