0

Bluetooth® wall transmitter, 2-gang

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2462 01
4010337110736
1
pure white glossy
2462 03
4010337101642
1
pure white matt
2462 27
4010337101659
1
anthracite
2462 28
4010337101680
1
colour aluminium
2462 26
4010337101673
1
black matt
2462 005
4010337101666
1
grey matt
2462 015
4010337110743
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337110736
Item no. 2462 01PU 1
PS
pure white glossy
EAN 4010337101642
Item no. 2462 03PU 1
PS
pure white matt
EAN 4010337101659
Item no. 2462 27PU 1
PS
anthracite
EAN 4010337101680
Item no. 2462 28PU 1
PS
colour aluminium
EAN 4010337101673
Item no. 2462 26PU 1
PS
black matt
EAN 4010337101666
Item no. 2462 005PU 1
PS
grey matt
EAN 4010337110743
Item no. 2462 015PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Features

  • Wireless transmitter for transmitting switching, dimming or blind commands to the Bluetooth® wireless receivers from the System 3000 or third parties, e.g Casambi.
  • Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
  • Configuration via the app or NFC.

Technical data

Wireless frequency2.402 - 2.480 GHz
Wireless protocolBluetooth® low energy (BLE)
InterfaceNFC
Range
in free fieldup to 75 m
in buildingsapprox. 10 m
Ambient temperature-25 °C to +65 °C
Humidity0 to 95 % (without condensation)

Notes

  • Mounting on device box or on smooth, level surfaces using screws or adhesives.
  • This product cannot be used with eNet.

Scope of delivery

  • Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.
Datenblatt

Ausschreibungstexte

Bluetooth wall transmitter

Operating instructions.

Item no. 2461 .. 2462 ..

PDF, 607.13 KB

Download
Bluetooth® wall transmitter, 2-gang

PSTI Statement of Compliance

Item no. 2462 005 2462 01 2462 015 2462 03 2462 26 2462 27 2462 28

PDF, 251.24 KB

Download
Bluetooth® wall transmitter, 2-gang

EC Declaration of conformity

Item no. 2462 005 2462 01 2462 015 2462 03 2462 26 2462 27 2462 28

PDF, 165.49 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database