Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
cream white glossy
EAN 4010337060420
Item no. 2422 01PU 1
PS 02
pure white glossy
EAN 4010337060437
Item no. 2422 03PU 1
PS 02
pure white matt
EAN 4010337060451
Item no. 2422 27PU 1
PS 02
anthracite
EAN 4010337060468
Item no. 2422 28PU 1
PS 02
colour aluminium
EAN 4010337060444
Item no. 2422 26PU 1
PS 02
black matt
EAN 4010337037095
Item no. 2422 005PU 1
PS 02
grey matt
EAN 4010337084648
Item no. 2422 015PU 1
PS 02
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Features
Wireless transmitter for transmitting switching, dimming and blind commands to wireless receivers in the EnOcean wireless system.
Battery-free device without external power supply. The transmission energy is generated from mechanical energy by actuating the rocker.
Encrypted or unencrypted wireless transmission possible.
Technical data
Wireless frequency
868.3 MHz
Range
in free field
up to 300 m
in buildings
approx. 30 m
Ambient temperature
-25 °C to +65 °C
Humidity
0 to 95 % (without condensation)
Notes
Mounting on device box or on smooth, level surfaces using screws or adhesives.
This product cannot be used with eNet. Gira EnOcean transmitters are compatible with third-party actuators.
Scope of delivery
Radio wall transmitter, comes with mounting plate, adhesive film (privacy protection for glass surfaces), and adhesive points for installation on smooth, level surfaces.