0

IP flush-mounted radio System 70

New

Specification
Item no.
Room
Quantity
EAN
PU
PS
pure white glossy
2320 70
4010337118718
1
pure white matt (lacquered)
2320 72
4010337118725
1
anthracite (lacquered)
2320 73
4010337118695
1
black matt (lacquered)
2320 74
4010337118732
1
grey matt (lacquered)
2320 76
4010337118701
1

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

pure white glossy
EAN 4010337118718
Item no. 2320 70PU 1
PS
pure white matt (lacquered)
EAN 4010337118725
Item no. 2320 72PU 1
PS
anthracite (lacquered)
EAN 4010337118695
Item no. 2320 73PU 1
PS
black matt (lacquered)
EAN 4010337118732
Item no. 2320 74PU 1
PS
grey matt (lacquered)
EAN 4010337118701
Item no. 2320 76PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

New product. Available from 09/2026.


Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Internet radio for flush-mounted installation.
  • The radio can be used to play internet radio stations via WLAN.
  • Alternatively, the radio can be used to operate Sonos speakers.
  • It is also possible to import music files from a mobile device via Bluetooth®.
  • Operation of the radio is using the capacitive buttons of the operating top unit. Operation only requires a light touching of the symbols.
  • In its simplest form, connection to the WLAN takes place via the WPS function.
  • In addition, the Gira System 3000 App can be used for convenient start-up via a mobile end device. All other radio settings can be configured on the app. Up to 20 favourite stations can be saved and the first three stations can be accessed directly via the radio using the favourites buttons.
  • Other functions provided by the app are the selection of “internet radio” or “Sonos operation” and the individual arrangement of the display contents, sound settings, weather forecast and alarm clock function.
  • For example, the radio can be switched on via the 230 V auxiliary input with a light switch or motion detector together with the room lighting.
  • The radio is compactly mounted in a flush-mounted insert and can therefore be installed in a single device box.
  • The speakers can be installed in combination with the radio or offset in a device box. Two speakers can be connected to the radio insert. The radio can operate in mono and stereo mode.
  • In sleep mode, the radio switches off automatically 30 minutes after it is switched on. The radio can also be used as an alarm clock.

Technical data

Rated voltageAC 230 V, 50 Hz
Speaker impedance4 Ω to 16 Ω
Connection terminals
Network1.5 mm² to 2.5 mm²
Speaker0.5 mm² to 1.5 mm²
Installation depth32 mm
Audio performance1.5 W (8 Ω)3 W (4 Ω)
Wireless frequency2.402 to 2.480 GHz
Transmission powermax. 2.5 mW
Transmission rangetyp. 10 m
Ambient temperature-5 °C to +45 °C

Notes

  • Reception interference can result in combination with additional electronic devices under one cover plate.
Datenblatt


Ausschreibungstexte


IP flush-mounted radio
Operating instructions

Operating instructions.

Item no. 2320 ..

PDF, 185.5 KB

Download
PSTI Statement of Compliance
PSTI Statement of Compliance

PDF, 236.98 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database