0

Presence detector Mini Komfort for KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
white
2222 530
4010337129660
1
black
2222 550
4010337129677
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

white
EAN 4010337129660
Item no. 2222 530PU 1
PS
black
EAN 4010337129677
Item no. 2222 550PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Presence detector for presence monitoring, for motion detection or for monitoring indoors or outdoors.

Features

  • With their discreet, flat design and flexible installation concept, presence detector Minis are suitable for use in areas with high architectural requirements. The very flat installation enables unobtrusive integration into the ceiling.
  • Flush-mounted installation using clamps on suspended ceilings.
  • Flush-mounted installation on stable ceilings in device box in accordance with DIN 49073 using optional accessories.
  • Surface-mounted installation in surface-mounted device box (optional accessory).
  • Protection type IP44 allows installation outdoors or in moisture-prone areas.
  • The colour emphasis of the design rings enables their colours to be adapted to the wall or ceiling.
  • Following removal of the design ring, all the operating elements (e.g. the programming button) of the device can be conveniently accessed from the front. This means removal is not necessary for subsequent adjustment or programming via the ETS.
  • KNX Secure.
  • Sensitivity can be set for each function block.
  • Function block switchover.
  • Motion status display (blue LED).
  • Walking test function.
  • Day/night switchover: Many parameters can be set differently for day and night.
  • Heartbeat function.
  • Many parameters can be changed via a communication object.
  • Reset communication object for changeable parameters.
  • Can be used as an individual device, main unit, auxiliary unit.
  • Scene function for controlling the presence detector Mini via scenes.
  • Manual operation (simple and permanent).
  • Flexible control modes (Auto/Manual On/Off).
  • Activity monitoring by reporting the last movement.
  • Switch-off pre-warning.
  • 3 PIR sensors (360°, 120° per sector)
  • Sensitivity can be set for each PIR.
  • Detection: tangential and radial walking movements, presence detection and fine detection.
  • Distinction between initial recognition and presence phase.
  • Temperature measurement.
  • Humidity measurement.
  • Dew point determination.
  • Brightness measurement.
  • 5 function blocks.
  • 2 outputs per function block.
  • Light control for up to 3 lighting channels.
  • Integrated orientation light.
  • 3 brightness limits for triggering switching, dimming and scene commands.
  • RGB status LED for displaying up to 8 statuses.
  • 8 logic functions.

Technical data

KNX mediumTP256
Mounting height2.20 m to 5 m
Angle of detection360°
Mounting height 3 m
Detection rangeØ approx. 12 m
Brightness sensor
Measurement range10 to 2000 lx
Detection range5 m Ø
Detection range at 3 mDia. approx. 5 m
Installation height on ceiling
Design ring1.25 mm
incl. lens4.8 mm
Ambient temperature-25°C to +55°C
Relative humidity10 to 100 % (without condensation)
Protection classIII
KNX connectionConnection and junction terminal
Current consumption
KNX5 to 15 mA
Detection rangeat mounting height 3 m
Tangential16.80 m
Radial11.90 m
Presence6.50 m
Fine detection4.10 m
Measurement range
Brightness sensor10 to 2000 lx
Temperature sensorapprox. -20°C to +55°C
Humidity sensor10 to 95% rel. humidity
Dimensions in mm
Ceiling cut-outDia. 44, H 35
incl. design ring smallDia. 53.5, H 38

Notes

  • KNX Data Secure compatible.
  • Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).
  • The presence detector Mini is not suitable for alarm messages in VdS-compliant alarm systems.

Scope of delivery

  • Presence detector Mini.
  • Design ring narrow.
  • Lens cover.
  • Connection terminal for KNX.
  • Secure Card.
  • BDA.

Dimensions

Height39.00 mm
Depth54.00 mm
Data sheet

Advertisement text

Presence detector Mini Komfort

Technical documentation.

Item no. 2222 ..

PDF, 6.7 MB

Download
Presence detector Mini Standard / Komfort

from ETS5.7.7 or 6.3.0

Item no. 2221 .. 2222 ..

ZIP, 2.73 MB

Download
Presence detector Mini Standard / Komfort

Operating instructions.

Item no. 2221 .. 2222 ..

PDF, 2.31 MB

Download
Presence detector Mini Komfort for KNX

PSTI Statement of Compliance

Item no. 2222 530 2222 550

PDF, 236.64 KB

Download
Presence detector Mini Komfort for KNX

EC Declaration of conformity

Item no. 2222 530 2222 550

PDF, 164.13 KB

Download
Gira Präsenzmelder Mini für KNX.

Produktinformation

PDF, 719.78 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database