0

DALI Actuator Colour, 4-gang for Gira One and KNX

Specification
Item no.
Room
Quantity
EAN
PU
PS
DRA
2113 00
4010337128144
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

DRA
EAN 4010337128144
Item no. 2113 00PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

Features

(from September 2026 for Gira One server V4.0 and GPA V6.2)

  • 4 independently controllable DALI-2 systems in broadcast mode.
  • Connection of up to 128 DALI devices to the actuator.
  • For each DALI system (outputs 1 to 4), a maximum DALI bus current of 80 mA is available for operating up to 40 DALI operating devices.
  • Switching and dimming of DALI operating device (e.g. electronic ballast).
  • Support for the control of DALI operating devices of the “Tunable White” device type (DALI Device Type 8 - TW).
  • Support for the control of DALI operating devices of the “Colour Control” device type (DALI Device Type 8 - RGBW Colour Control).
  • Connection of DALI-2 sensors as application controllers.

DALI outputs

  • 4 independently controllable DALI-2 lighting control systems- Switching and dimming- DALI Tunable White (colour temperature control)- DALI RGB- DALI RGBW
  • Minimum and maximum brightness can be set.
  • Minimum and maximum colour temperature can be set.
  • Switch on to the last brightness value or permanently set switch-on brightness.
  • Setting of a switch-on or switch-off delay.
  • Staircase function; a pre-warning time and pre-warning brightness can also be set.
  • Feedback about DALI error status, DALI short circuit and notification of power supply failure.
  • Standby switch-off of the connected electronic ballasts can be implemented.
  • Manual actuation of the outputs.

Function in the Gira KNX system

  • Simple broadcast control of DALI-2 lights and connection of DALI-2 sensors as application controllers
  • Four independently controllable DALI systems.
  • Connection of up to 128 DALI devices to the actuator.
  • For each DALI system (outputs 1 to 4), a maximum DALI bus current of 80 mA is available for operating up to 40 DALI operating devices.
  • Switching and dimming of DALI operating device (e.g. electronic ballast).
  • Support for the control of DALI operating devices of the “Tunable White” device type (DALI Device Type 8 - TW). Colour temperature controlled via relative or absolute dimming and also via scenes. The colour temperature control is largely independent of the brightness control of the light sources used.
  • Control of the light colour when using DALI operating devices of the “Colour Control” device type (DALI Device Type 8 - RGBW Colour Control). Flexible colour control in the “RGB”, “RGBW” or “HSV” colour spaces. In the RGB colour spaces, the colour can be controlled by relative or absolute dimming either via combined or separate communication objects according to the KNX specifications and additionally via scenes. In the “HSV” colour space, separate objects are available for absolute control of the light colour by hue (H), saturation (S) and brightness value (V) and are likewise additionally controllable via scenes.
  • Automatic colour cycle: cyclical adjustment of the hue in the colour circle. This results in continuous colour gradients that can be started and stopped at any time during the runtime of the DALI actuator.
  • Automatic brightness cycle: cyclical adjustment of brightness throughout the entire brightness range.
  • Manual operation of the DALI systems independently of the bus (also building site operation with broadcast control), separately for the DALI systems. Control of the switching state and brightness.
  • Feedback about DALI error status, DALI short circuit and notification of power supply failure.
  • Up to 6 central switching and dimming functions.
  • Standby switch-off of the connected electronic ballasts can be implemented. Group feedback of all switching states possible.
  • The four DALI systems can be integrated in up to 16 light scenes for controlling the brightness, colour temperature or colour.
  • Active status messages for switching state, brightness value, colour temperature and colour are possible for each DALI system.
  • Brightness and colour temperature limits (minimum, maximum) can be set.
  • Dimming behaviour and dimming characteristics can be parameterised.
  • Gentle switching on and off of lights (soft ON, soft OFF).
  • Blocking function or alternative forced setting function can be parameterised. When the blocking function is enabled, the lights of a DALI system may flash.
  • Time functions (switch-on/switch-off delay, staircase light function - also with advance warning function).
  • Elapsed operating time meter.
  • DALI Power-ON level and DALI system failure level can be set via the “After bus/mains voltage recovery” and “In the event of bus/mains voltage failure” behaviour parameters respectively.
  • Reactions in the event of bus/mains voltage failure and following an ETS programming process can be set (for brightness controller). Predefined for colour temperature and colour control.
  • Multimaster-compatible, additional DALI-2 sensors can be installed as application controllers in any DALI system.

Technical data

Gira One MediumTwisted-Pair (TP), YCYM 2 x 2 x 0,8
KNX mediumTP256
Current consumption3.0 to 4.0 mA
Rated voltage
ACAC 110 to 240 V, 50/60 Hz
DCDC 110 to 240 V
Power lossmax. 3 W
DALI rated voltageDC 15,2 V (typ.)
Output current per DALI systemtyp. 64 mA, max. 250 mA for short periods
Guaranteed bus current per DALI system80 mA
Max. number of addressable DALI operating devices
Per DALI systemMax. 40
Total for all DALI systemsMax. 128
DALI transfer rate1.2 kbit/s
Connections
KNXConnection and junction terminal
DALIScrew terminals
Cable lengths between gateway and operating device
Ø 1.5 mm²Max. 300 m
Ø 1.0 mm²max. 238 m
Ø 0.75 mm²max. 174 m
Ø 0.5 mm²max. 116 m
Connection cross sectionMax. 4 mm²
Ambient temperature-5 °C to +45 °C

Notes

  • Multimaster-compatible, meaning that additional DALI-2 sensors can be installed as application controllers in any DALI system.
  • Installation on DIN top-hat rail.
  • Integrated DALI power supply.
  • Can be updated via the Gira Project Assistant (GPA).
  • Programming and start-up with the Gira Project Assistant (GPA), from version 6.2.
  • Encrypted data transfer between the Gira One devices.

Scope of delivery

  • Connection and junction terminal for KNX included with delivery.

Dimensions

Modular widths (MW)4
Data sheet

Advertisement text

DALI actuator Colour, 4-gang

Product database from ETS5.7.7

Item no. 2113 00

ZIP, 1.6 MB

Version: -

Download
DALI actuator Colour, 4-gang for Gira One

Operating instructions.

Item no. 2113 00

PDF, 1.49 MB

Download
DALI actuator Colour, 4-gang for KNX

Technical documentation.

Item no. 2113 00

PDF, 5.19 MB

Download
DALI actuator Colour, 4-gang for KNX

Operating instructions.

Item no. 2113 00

PDF, 1.48 MB

Download
DALI actuator Colour, 4-gang for KNX

EC Declaration of conformity

Item no. 2113 00

PDF, 228.92 KB

Download
DALI gateway Colour, 4-gang for KNX

PSTI Statement of Compliance

Item no. 2113 00

PDF, 253.97 KB

Download
Gira DALI Aktor Colour 4fach für Gira One und KNX.

Produktinformation

PDF, 478.41 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database