0

Object controller with button interface, 4-gang for KNX System 55

Specification
Item no.
Room
Quantity
EAN
PU
PS
cream white glossy
2101 01
4010337048183
1
pure white glossy
2101 03
4010337048190
1
pure white matt
2101 27
4010337048244
1
anthracite
2101 28
4010337048251
1
colour aluminium
2101 26
4010337048237
1
black matt
2101 005
4010337037248
1
grey matt
2101 015
4010337083030
1
stainless steel
2101 600
4010337021513
1

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

cream white glossy
EAN 4010337048183
Item no. 2101 01PU 1
PS
pure white glossy
EAN 4010337048190
Item no. 2101 03PU 1
PS
pure white matt
EAN 4010337048244
Item no. 2101 27PU 1
PS
anthracite
EAN 4010337048251
Item no. 2101 28PU 1
PS
colour aluminium
EAN 4010337048237
Item no. 2101 26PU 1
PS
black matt
EAN 4010337037248
Item no. 2101 005PU 1
PS
grey matt
EAN 4010337083030
Item no. 2101 015PU 1
PS
stainless steel
EAN 4010337021513
Item no. 2101 600PU 1
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Optional accessories

The flush-mounted continuous controllers and the object controllers combine the functions of a bus coupler for KNX, a room temperature controller with specified setpoint value, and a binary input.

Features

  • Four zero-voltage contacts can be connected to the binary input.
  • Input 1 can be used to connect a remote sensor for the temperature measurement in the floor.
  • Two inputs can be parameterised as outputs (max. 0.8 mA).
  • The controller function is used for room temperature control. The controller uses an internal or external temperature sensor to detect the current room temperature, and uses an adjustable set temperature to convert it into a variable. Valve drives can be controlled with a constant adjustment signal or with a switching adjustment signal here.

Controller

  • 5 operating modes: Comfort, standby, night, frost or heat protection, and controller lock-out (e. g. dew-point mode).
  • Heating/cooling functions: Heating, cooling, heating and cooling, basic and additional heating, basic and additional cooling.
  • Preset control parameters for common radiators/cooling units.
  • Controller can be deactivated (dewpoint operation) or controller or operation of the controller can be blocked.
  • Valve protection function (valve is opened cyclically every 24 hours).
  • Control types: Continuous PI control, switching PI control (PWM), and switching 2-point control (on/off)
  • Temperature detection via an internal and/or external sensor (average value calculation for large areas).

Inputs

  • Free assignment of the functions switching, dimming, blind and value transmitter to the inputs.
  • Blocker for blocking individual inputs.
  • Behaviour upon bus voltage recovery can be configured separately for each input.
  • Telegram rate limiting.
  • Switching function: two independent switching objects are available for each existing input and can be enabled individually, command for leading and trailing edge can be set independently (ON, OFF, CHANGE, no reaction).
  • Dimming function: Single-surface and double-surface operation, time between dimming and switching and dimming increment can be set, telegram repetition, and stop telegram transmission possible.
  • Blind function: Command can be set with rising edge (no function, UP, DOWN, CHANGE), operating concept can be configured (Step - Move - Step or Move - Step), time between short and long-term operation can be set, slat adjustment time can be set.
  • Encoder and light scene auxiliary unit function: edge (push button as NO contact, push button as NC contact, switch) and value with edge can be configured, value adjustment by pressing and holding a button for value transmitters possible, light scene auxiliary unit with/without memory function.
  • Temperature sensor function: One channel of the push button interface can be used as an external temperature sensor for the room temperature controller.

Outputs

  • Independent switching of a maximum of 2 outputs.

Technical data

KNX mediumTP256
Ambient temperature-5 °C to +45 °C
Cable length
Inputs and outputsMax. 5 m
Temperature sensorMax. 50 m
Installation depth23 mm

Notes

  • No separate bus coupler is required.
  • The use of a switch terminal box for connection of the external inputs is recommended.
  • The object controller has no operating or display elements.
Datenblatt

Ausschreibungstexte

Continuous regulator/object regulator with push button interface, 4-gang

Technical documentation.

Item no. 2100 .. 2101 ..

PDF, 1.1 MB

Download
Object regulator

Operating instructions.

Item no. 2101 ..

PDF, 856.58 KB

Download
Object regulator with 4-gang button interface

Product database from ETS3.0d, 173 kbytes.

Item no. 2101 ..

VD4, 300.96 KB

Download
Object regulator with push button interface, 4-gang

Product database from ETS2, 176 kbytes.

Item no. 2101 ..

VD2, 299.66 KB

Download
Object controller with button interface, 4-gang for KNX

PSTI Statement of Compliance

Item no. 2101 005 2101 01 2101 015 2101 03 2101 26 2101 27 2101 28 2101 112 2101 600

PDF, 281.94 KB

Download
Object controller with button interface, 4-gang for KNX

EC Declaration of conformity

Item no. 2101 005 2101 01 2101 015 2101 03 2101 26 2101 27 2101 28 2101 112 2101 600

PDF, 78.12 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database