0

Temperature sensor module with humidity measurement for Gira G1

Specification
Item no.
Room
Quantity
EAN
PU
PS
black
2092 05
4010337125389
1/5
white
2092 12
4010337125396
1/5

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

black
EAN 4010337125389
Item no. 2092 05PU 1/5
PS
white
EAN 4010337125396
Item no. 2092 12PU 1/5
PS

Price system (PS) not equal to 1, 14 = reduced discount.

Note: For legal reasons, some products are not available in certain countries.

Necessary accessories

Features

  • Temperature sensor with humidity measurement for the 2nd generation Gira G1 for measuring the temperature and humidity for the Gira X1 client and Gira HomeServer client. When used with the Gira One client, only temperature measurement is supported.

Technical data

Measuring accuracy± 0.5 K
Protection classIP20
Dimensions
W x H x D63 x 15 x 5 mm
Datenblatt

Ausschreibungstexte

Temperature sensor module for Gira G1

Mounting instruction

Item no. 2092 05 2092 12

PDF, 97.63 KB

Download
More images in the media database

The media database contains images of the selected products that you can use for your publications. Please read our terms of use.

Go to media database