Room climate sensor Standard for KNX System 55
cream white glossy
2004 01
4010337130253
1/5
pure white glossy
2004 03
4010337130260
1/5
anthracite
2004 28
4010337130284
1/5
pure white matt
2004 27
4010337130277
1/5
colour aluminium (lacquered)
2004 26
4010337130291
1/5
black matt (lacquered)
2004 005
4010337130307
1/5
grey matt (lacquered)
2004 015
4010337130314
1/5
stainless steel (lacquered)
2004 600
4010337130321
1/5
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Price system (PS) not equal to 1, 14 = reduced discount.
Note: For legal reasons, some products are not available in certain countries.
Optional accessories
Heating, ventilation, air conditioning
Features
Room climate sensor with integrates bus coupler. Room temperature auxiliary unit for a heating actuator with controller. Segment-based display: Display of the operating mode (comfort, lowering temperature, night-time lowering, eco), window status, operation lock, boost function, heating/cooling mode Display brightness can be configured incl. day/night mode. Integrated temperature sensor.
Operating functions
Operation lock can be set manually, automatically after a set time or via an object. Heartbeat function: Check whether the application is running without errors.
Controller auxiliary unit
Control of heating actuators for KNX with integrated controller. Change the operating mode of the room temperature controller. Adjust the target temperature of the room temperature controller.
Technical data
| KNX medium | TP256 |
| KNX current consumption | 8 to 14 mA |
| KNX connection | Connection and junction terminal |
| Protection class | III |
| Installation depth | 19 mm |
| Ambient temperature | -5 °C to +45 °C |
| Relative humidity | 5 to 95% (no condensation) |
Notes
KNX Data Secure compatible. Configuration and start-up of the device from ETS 5 version 5.7.7 or higher or ETS 6 version 6.3 or higher (recommended).
Scope of delivery
Connection and junction terminal for KNX included with delivery.
Room climate sensor Standard
Technical documentation.
Item no. 2004 ..
PDF, 1.49 MB
Room climate sensor Standard / Komfort
Operating instructions.
Item no. 2004 ..
2005 ..
PDF, 446.06 KB
Room climate sensor Standard / Komfort, Room climate sensor HVAC Standard / Komfort
from version 5.7.7 and 6.3.0
Item no. 2004 ..
2005 ..
2006 ..
2007 ..
ZIP, 5.9 MB
Room climate sensor Standard for KNX
PSTI Statement of Compliance
Item no. 2004 005
2004 01
2004 015
2004 03
2004 26
2004 27
2004 28
2004 70
2004 72
2004 73
2004 74
2004 76
2004 600
PDF, 237.35 KB
Room climate sensor Standard for KNX
EC Declaration of conformity
Item no. 2004 005
2004 01
2004 015
2004 03
2004 26
2004 27
2004 28
2004 70
2004 72
2004 73
2004 74
2004 76
2004 600
PDF, 225.65 KB
More images in the media databaseThe media database contains images of the selected products that you can use for your publications. Please read our terms of use.
Go to media database